MENU

Crystalline - Junction Box

Bypass Diode

Product Name Status Description Features Package Q-Level
MBRB15H45CT NEW Cell Protection - Schottky
High Barrier Technology for Improved
High Temperature Performance
Tj = 175 C; VR = 45 V;
Tj=175 CIF = 2 * 7.5 A;
SMD
TO-263AB
D2Pack
MBRB30H45CT NEW Cell Protection - Schottky
High Barrier Technology for Improved
High Temperature Performance
Tj = 175 C; VR = 45 V;
Tj=175 CIF = 2 * 15 A;
VF = 0.56 V;
SMD
TO-263AB
D2Pack
SS10PH45 NEW Cell Protection - Schottky
Low VF = 0.45 V at IF = 5.0 A
Vf at If=10A --> 0.56V
Tj = 175 C; VR = 45 V;
Tj=175 C; IF = 10 A;
VF = 0.56 V;
SMD
TO-277A
SMPC
SS15P3S NEW Cell Protection - Schottky
Low VF = 0.32 V at IF = 7.5 A
Vf at If=15A --> 0.42V
Tj = 150 C; VR = 45 V;
Tj=200 C; IF = 15 A;
VF = 0.42 V;
SMD
TO-277A
SMPC
V10P45S NEW Cell Protection - Trench-Schottky
Ultra Low VF = 0.34 V at IF = 5.0 A
Vf at If=10A --> 0.41V
Tj = 150 C; VR = 45 V;
Tj=200 C; IF = 10 A;
VF = 0.41 V;
SMD
TO-277A
SMPC
V15P45S NEW Cell Protection - Trench-Schottky
Ultra Low VF = 0.31 V at IF = 5.0 A
Vf at If=15A --> 0.42V
Tj = 150 C; VR = 45 V;
Tj=200 C; IF = 15 A;
VF = 0.42 V;
SMD
TO-277A
SMPC
VBT2045BP NEW Cell Protection - Trench-Schottky
Ultra Low VF = 0.33 V at IF = 5.0 A
Vf at If=20A --> 0.51V
Tj = 150 C; VR = 45 V;
Tj=200 C; IF = 20 A;
VF = 0.51 V;
SMD
TO-263AB
D2Pack
VBT2045CBP NEW Cell Protection - Trench-Schottky
Ultra Low VF = 0.33 V at IF = 5.0 A
Vf at If=10A --> 0.41V
Tj = 150 C; VR = 45 V;
Tj=200 C; IF = 2*10 A;
VF = 0.41 V;
SMD
TO-263AB
D2Pack
VBT3045CBP NEW Cell Protection - Trench-Schottky Tj = 150 C; VR = 45 V;
Tj=200 C; IF = 2*15 A;
VF = 0.39 V;
SMD
TO-263AB
D2Pack
VBT4045BP NEW Cell Protection - Trench-Schottky
Ultra Low VF = 0.28 V at IF = 5.0 A
Vf at If=40A --> 0.51V
Tj = 150 C; VR = 45 V;
Tj=200 C; IF = 40 A;
VF = 0.51 V;
SMD
TO-263AB
D2Pack
VBT6045CBP NEW Cell Protection - Trench-Schottky
Ultra Low VF = 0.33 V at IF = 10 A
Tj = 150 C; VR = 45 V;
Tj=200 C; IF = 2*30 A;
SMD
TO-263AB
D2Pack
VT2045BP NEW Cell Protection - Trench-Schottky
Ultra Low VF = 0.33 V at IF = 5.0 A
Vf at If=20A --> 0.51V
Tj = 150 C; VR = 45 V;
Tj=200 C; IF = 20 A;
VF = 0.51 V;
Through Hole
TO-220AB
PowerPack
VT2045CBP NEW Cell Protection - Trench-Schottky
Ultra Low VF = 0.33 V at IF = 5.0 A
Vf at If=10A --> 0.41V
Tj = 150 C; VR = 45 V;
Tj=200 C; IF = 2*10 A;
VF = 0.41 V;
Through Hole
TO-220AC
PowerPack
VT3045BP NEW Cell Protection - Trench-Schottky
Ultra Low VF = 0.30 V at IF = 5.0 A
Vf at If=30A --> 0.45V
Tj = 150 C; VR = 45 V;
Tj=200 C; IF = 30 A;
VF = 0.51 V;
Through Hole
TO-220AC
PowerPack
VT3045CBP NEW Cell Protection - Trench-Schottky
Ultra Low VF = 0.30 V at IF = 5.0 A
Vf at If=15A --> 0.39V
Tj = 150 C; VR = 45 V;
Tj=200 C; IF = 2*15 A;
VF = 0.30 V;
Through Hole
TO-220AB
PowerPack
VT4045BP NEW Cell Protection - Trench-Schottky
Ultra Low VF = 0.28 V at IF = 5.0 A
Vf at If=40A --> 0.51V
Tj = 150 C; VR = 45 V;
Tj=200 C; IF = 40 A;
VF = 0.51 V;
Through Hole
TO-220AC
PowerPack
VT6045CBP NEW Cell Protection - Trench-Schottky
Ultra Low VF = 0.33 V at IF = 10 A
Tj = 150 C; VR = 45 V;
Tj=200 C; IF = 2*30 A;
Through Hole
TO-220AB
PowerPack