Connectivity - ethernet

MLCC

Product NameStatusDescriptionFeaturesPackageQ-Level
VJ....31X RoHS Automotive MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications120pF…1uF 16V…1000V 0402 to 1812

MOSFET

Product NameStatusDescriptionFeaturesPackageQ-Level
Si7308DN N-Channel 60V (D-S) MOSFET Rdson=58mOhm Power PAK 1212-8

Resistor

Product NameStatusDescriptionFeaturesPackageQ-Level
TNPW High Stability Thin Film Flat Chip Resistors 4.7Ohm…3MOhm 0402…1210

Schottky Diode

Product NameStatusDescriptionFeaturesPackageQ-Level
SS2P4 High Current Density Surface Mount Schottky Barrier Rectifier If=2A Vf=0.5V Vrrm=40V'DO-220AA (SMP)