Control Circuit - Power Circuit

Tantalum Capacitor

Product NameStatusDescriptionFeaturesPackageQ-Level
293D Solid Tantalum Surface Mount Chip Capacitors TANTAMOUNT™, Molded Case, Standard Industrial Grade 4~75V; 0.10μF~1000μF SMD A~E, V Case
592D Solid Tantalum Chip Capacitors TANTAMOUNT™, Low Profile, Low ESR, Conformal Coated, Maximum CV 4~35V, 1µF~3300µF, 2.5mm down to 1.3mm Heigh SMD A~X Case
595D Solid Tantalum Chip Capacitors TANTAMOUNT™, Conformal Coated, Maximum CV 4~50V; 0.1µF~1500µF SMD T~R Case
T42 Solid Tantalum Surface-Mount Capacitors TANTAMOUNT Low ESR, Hi-Rel COTS, Built-in-Fuse, Leadframeless Molded16~75V; 10μF~470μF SMD M2 Case
T55 vPolyTanTM Polymer Surface Mount Chip Capacitors, Molded Case, High Performance Type 2.5~63V; 3.3μF~1000μF A, B, D, J, P, T, V, Z Case
TR3 Solid Tantalum Surface Mount Chip Capacitors TANTAMOUNT™, Molded Case, Low ESR 4~75V; 0.47μF~1000μF SMD A~E, V, W Case