DC-AC - EMI Circuit

Filtering Capacitor

Product NameStatusDescriptionFeaturesPackageQ-Level
F1772 X2 Interference Suppression Film Capacitor Class X2 Radial MKT - 310VAC - Series Impedance Impedance - 85 °C/85% RH310VAC; 10nF~2.2μF Radial
F339X1 330VAC Interference Suppression Film Capacitor Class X1 Radial MKP 330VAC - Standard Across the Line 330VAC; 0.001μF~2.2μF Radial
F339X1 480VAC Interference Suppression Film Capacitor Class X1 Radial MKP 480VAC - 3-Phase Across the Line 480VAC; 0.001μF~1.0μF Radial
MKP1847H THB AC Filtering Metalized Polypropylene Film Capacitor Radial Type 85°C / 85% RH 1000h at UNAC 250VAC, 310VAC, 350VAC, 480VAC; 1μF~35 μF Radial

Y1 Capacitor

Product NameStatusDescriptionFeaturesPackageQ-Level
VY1 Compact Series Class Y1, 500VAC 500VAC at 50Hz, 1500VDC; 470pF~4700pF Radial
VY1 Series Class Y1, 500VAC 500VAC at 50Hz, 1500VDC; 10pF~4700pF Radial