DC-AC - Energy Storage
Aluminum Electrolytic Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| 157 PUM-SI | Power Ultra Miniature Snap-In Aluminum Electrolytic Capacitor | 500V; 56μF to 2200μF; Life at 85°C = 5000h | Snap-In 22x25 to 35x60 | ||
| 159 PUL-SI | Power Ultra Long Life Snap-In Aluminum Electrolytic Capacitor | 500V; 56μF to 1800μF; Life at 105°C = 5000h | Snap-In 22x25 to 35x60 | ||
| 193 PUR-SI Solar | Snap-In long useful life Aluminum Electrolytic Capacitor | 500V; 220μF to 560μF; Life at 105°C = 6000h | Snap-In 35x30 to 35x60 |