AC INPUT SECTION - Power Factor Correction
Bulk Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| 2222 102 series | Screw-Terminal Aluminium Capacitor | 3300 µF 490 V 20% | TH / Screw T 35×60mm to 76 ×146mm |
||
| 2222 157 series | Snap-In Aluminium Capacitor | 2200 µF 420 V 20% | TH / Radial 22×25mm to 35 × 60mm |
||
| MKP 1848 DC-Link | NEW | DC-link fiml capacitor | up to 400uF; up to 1200V no electrolyte, long life |
TH / Radial |
Inductor
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP series | Surface-Mount Power Inductors | 0.047 uH to 100 uH; Up to 60 Amps |
SMD 1616 to 5050 |
PFC fast diode
| Product Name | Status | Description | Features | Package | Q-Level |
| 15ETX06 | UltraFast Diode | 600 V, 15 A, 18 nsec Trr | TH / Radial TO-220AC |
||
| 30EPH06 | UltraFast Diode | 600 V, 30 A, 35 nsec Trr | TH / Radial TO-247 (2 lead) |
||
| 8ETX06 | UltraFast Diode | 600 V, 8 A, 16 nsec Trr | TH / Radial TO-220AC |
||
| HFA50PA60C | HexFRED Diode | 600 V, 50 A, 75 nsec Trr | TH / Radial TO-247 |
PFC MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| IRF32N50K | Power MOSFET | 500 V, 160 mohm | TH / Radial TO-247 |
||
| IRFP460N | Power MOSFET | 500 V, 240 mohm | TH / Radial TO-247 |
||
| IRFPS43N50K | Power MOSFET | 500 V, 90 mohm | TH / Radial Super TO-247 |
PFC pre-charge diode
| Product Name | Status | Description | Features | Package | Q-Level |
| 10ETS08S | Standard Recovery Diode; High Surge Rating; |
800 V, 10 A cont., 200 Amp Surge |
SMD D2-Pak |
Shunt resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| WSL, WSH series | Power Metal Strip Resistor | Ideal for Current Sensing Low Value, |
SMD 0603 to 4527 |
Related Information