House-Keeping Supply (off-line, flyback) - Discretes
Film RFI Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| BFC2 336 60103 | Film Capacitor Y2 Polypropylene | 300 V, 10 nF, 20% | TH / Radial 5.0×11.0×17.5mm |
Shunt resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| WSL | Power Metal Strip, for current sensing; low resistance values; tight tolerances; low TCR; | R0002 to R500, 1% TCR <= ± 75ppm P70 = 0.1W - 10W | SMD 0603-5931 |
Tantalum Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| 592D | Solid Tantalum Chip Capacitors; Low-Profile, Conformal Terminals, Maximum C/V, Extended Range Offerings | 4 - 35 Volt , 1 µF - 3300 µF 2.5mm down to 1.3mm Heigh | SMD A - X Case | ||
| 595D | Solid Tantalum Chip Capacitors, TANTAMOUNT®, Conformal-Coated, Maximum CV, Low ESR | 4 - 50Volt; 0.1 µF - 1500 µF | SMD T - R Case |
TVS and ESD protection
| Product Name | Status | Description | Features | Package | Q-Level |
| GSOT03 to GSOT36 | Low-Capacitance Single Line ESD Protection Diode | VZT=3.3-36V, C=80-800pF | SMD SOT-23 | ||
| P4KE series | Transient Voltage Suppressor Diodes | Clamps at 10.5 to 772V | TH / Axial DO-204AL (DO-41) |