Searching . . .
AutomotiveComputerConsumerIndustrial     MedicalTelecommunications

INVERTER SECTION (DC/AC) AC OUTPUT - Full bridge


High Power Module

Product Name Status Description Features Package Q-Level
19MT050XF Full-Bridge, FETs 500 V, 19A, 31 mohm Module / MTP
MTP module

25MT060WF Full-Bridge, Warp speed IGBTs 600 V, 50A, 900W Module / MTP
MTP module


Power Switches

Product Name Status Description Features Package Q-Level
IRFP32N50K Power MOSFET 500 V, 160 mohm TH / Radial
TO-247

IRFP460N Power MOSFET 500 V, 240 mohm TH / Radial
TO-247

IRFPS40N60K Power MOSFET 600 V, 130 mohm TH / Radial
Super TO-247


Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Related Information