Power Converter / Main Inverter - Crowbar Unit
Crowbar Resistor
| Product Name | Status | Description | Features | Package | Q-Level | 
| ULDCR00 | Stainless Steel Braking/Crowbar Resist Modular system - user expandable High pulse energy capability up to 3.5MJ | R Value 5mΩ to 120mΩ Top: - 55 °C to + 375 °C TCR 900ppm/K | Rack Mount |