Data Interface - IrDA
IRDA Transceiver
| Product Name | Status | Description | Features | Package | Q-Level | 
| TFBS4650 | SMD IrDA Transceiver Compliant to IrDA standard | Up to 115.2 kbit/s 2.4 V to 5.5 V Low power consumption | SMD Side view mountable Top view mountable | 
Resistor
| Product Name | Status | Description | Features | Package | Q-Level | 
| CRCW0402 e3 | Lead (Pb)-free thick film; rectangular chip resistors; | Excellent stability ΔR/R ΔR/R<=1% for 1000h at 70°C | SMD 0402 | ||
| CRCW0603 e3 | Lead (Pb)-free thick film; rectangular chip resistors; | Excellent stability ΔR/R ΔR/R<=1% for 1000h at 70°C | SMD 0603 |