MEASUREMENT UNIT - R-Bridge
Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| CRCW0402-P e3 | Lead (Pb)-free thick film; rectangular chip resistors; Precision |
Low TCR<= 25 ppm/K; tight Tol.<= ± 0.25%; |
SMD 0402 |
||
| CRCW0603-P e3 | Lead (Pb)-free thick film; rectangular chip resistors; Precision |
Low TCR<= 25 ppm/K; tight Tol.<= ± 0.25%; |
SMD 0603 |
||
| MCS 0402 Precision | Chip Resistors; Precision | Low TCR | SMD 0402 |
EN140401 -801 |
|
| MCS 0402 Profess. | Chip Resistors; Professional; | Low TCR | SMD 0402 |
EN140401 -801 |
|
| MCT 0603 Precision | Chip Resistors; Precision | Low TCR | SMD 0603 |
EN140401 -801 |
|
| MCT 0603 Profess. | Chip Resistors; Professional; | Low TCR | SMD 0603 |
EN140401 -801 |
|
| TNPW0402 e3 | High-stability thin film chip resistor | Low TCR<=10ppm; tight R-Tol.<= ± 0.1%; Superior Moisture Perfor. |
SMD 0402 |
||
| TNPW0603 e3 | High-stability thin film chip resistor | Low TCR<=10ppm; tight R-Tol.<= ± 0.1%; Superior Moisture Perfor. |
SMD 0603 |