Searching . . .
AutomotiveComputerConsumerIndustrialMedicalTelecommunications    

DISPLAYS - LED Driver


Controller and Converter

Product Name Status Description Features Package Q-Level
Si9169 High-frequency 1-A synchronous
buck/boost converter
Input voltage range:
2.7 V to 6.0 V
SMD
TSOP-20

SiP12401 NEW Boost Controller for double AA cell
or Li-Ion Battery for white LED's
Input voltage range:
1.8 V to 5 V; 600 kHz;
SMD
MLP33-6 PowerPAK

SiP12501 NEW Boost converter f. single/double AA cell
or NiMH battery for white LED's
Input voltage range:
0.65 V to 3.3 V; 600 kHz;
SMD
MLP33-6 PowerPAK

SiP1759 NEW Buck-boost regulator Input voltage range:
1.6 V to 5.5 V; 1500 kHz;
SMD
MSOP-10


Inductors, Wirewound Magnetics

Product Name Status Description Features Package Q-Level
IHLP-2525AH-01 High current, low profile inductors; 1.8-mm height 2525-AH
IHLP-2525BD-01 High current, low profile inductors; 2.4-mm height 2525-BD
IHLP-2525CZ-01 High current, low profile inductors; 3.0-mm height 2525-CZ
IMC-1008 High Q/SRF Wirewound Inductors
for higher frequencies;
up to IDC =1 Amp; up to 47 µH;
Small Size 2.5x2.0x0.5mm SMD
1008

IMCH-1812 SMD High-current molded Inductor;
up to IDC = 1 Amp; up to 330 µH;
Small Size 4.5x3.2x3.2mm SMD
1812


Multilayer Ceramic Chip Capacitors

Product Name Status Description Features Package Q-Level
X7R Dielectric MLCC; for decoupling and filtering;
excellent aging characteristics;
general purpose dielectric;
100 pF - 1 μF SMD
0402-3640
EIA-Sizes


Schottky Diodes

Product Name Status Description Features Package Q-Level
BAS40-02V NEW Small Signal Schottky Diodes; Single;
Low Forward Voltage Drop;
Space Saving SOD-523 SMD Package;
VR = 40 V, IF = 200 mA SMD
SOD-523

BAS520-02V NEW Small Signal Schottky Diodes; Single;
Low Forward Voltage Drop;
Space Saving SOD-523 SMD Package;
VR = 30 V, IF = 200 mA SMD
SOD-523

BAS581-02V NEW Small Signal Schottky Diodes; Single;
Low Forward Voltage Drop;
Space Saving SOD-523 SMD Package;
VR = 40 V, IF = 30 mA SMD
SOD-523

BAS70-02V NEW Small Signal Schottky Diodes; Single;
Low Forward Voltage Drop;
Space Saving SOD-523 SMD Package;
VR = 70 V, IF = 200 mA SMD
SOD-523

BAT54-02V NEW Small Signal Schottky Diodes; Single;
Low Forward Voltage Drop;
Space Saving SOD-523 SMD Package;
VR = 30 V, IF = 200 mA SMD
SOD-523

SD0520-HT3 NEW Small Signal Schottky diodes; SMD;
with very low forward voltage drop;
Space-saving LLP75-3A SMD packag;
VR = 20 V, IF = 500 mA LLP-3A
SD0530-HT3 NEW Small Signal Schottky diodes; SMD;
with very low forward voltage drop;
Space-saving LLP75-3A SMD packag;
VR = 30 V, IF = 500 mA LLP-3A
SD0540-HT3 NEW Small Signal Schottky diodes; SMD;
with very low forward voltage drop;
Space-saving LLP75-3A SMD packag;
VR = 40 V, IF = 500 mA LLP-3A
SL02 Small Signal, Single Schottky Diodes
very low forward voltage drop;
high forward current capability;
VR = 20 V, IF = 1100 mA DO-219AB
SL03 Small Signal, Single Schottky Diodes
very low forward voltage drop;
high forward current capability;
VR = 30 V, IF = 1100 mA DO-219AB
SL04 Small Signal, Single Schottky Diodes
very low forward voltage drop;
high forward current capability;
VR = 40 V, IF = 1100 mA DO-219AB

Switching Diodes

Product Name Status Description Features Package Q-Level
1N4148WS Small signal fast switching diodes;
Low leakage current;
space-saving SOD-323 SMD packages;
VRRM = 50 V to 75 V; SMD
SOD-323

BAS16WS-V Small Signal Fast Switching Diodes;
Low Leakage Current;
Space Saving SOD-323 SMD Package;
VRRM = 75 V SMD
SOD-323

BAV19WS Small Signal Fast Switching Diodes;
Low Leakage Current;
Space Saving SOD-323 SMD Package;
VRRM = 120 V to 250 V ,
IFRM = 625 mA;
SMD
SOD-323


Tantalum Capacitors

Product Name Status Description Features Package Q-Level
292D Solid Tantalum Chip Capacitors;
TANTAMOUNT® Lead Frameless Molded;
3 V to 20 V, 1 μF - 47μF SMD
0805 -2012

592D NEW Solid Tantalum Chip Capacitors;
TANTAMOUNT®; Low Profile; Maximum CV;
Extended Range; Conformal Coated;
4 V to 35 V; 1μF - 3300μF
2.5mm to 1.3mm height
SMD
A - X Case
EIA Size

595D Solid Tantalum Chip Capacitors;
TANTAMOUNT®; Low ESR; Maximum CV;
Extended Range; Conformal Coated;
4 V to 50 V;
0.1 μF - 1500 μF;
SMD
T - R Case
EIA Size


Zener Diodes

Product Name Status Description Features Package Q-Level
BZX384-Series Small Signal Zener Diodes
Available in 5% and 2% Vz Tolerance;
Space Saving SOD-323 SMD Package
Vzmin = 2.2 V;
Vzmax = 79 V;
SMD
SOD-323

BZX584C-02V NEW Small Signal Zener Diodes
Available in 5% and 2% Vz Tolerance;
Space Saving SOD-523 SMD Package
Vzmin = 2.4 V;
Vzmax = 51 V;
SMD
SOD-523

GDZ-Series Small-signal Zener diodes
Small SOD323 & 523 SMD package;
Available with 5 % and 2 % Vz tolerance;
Vzmin = 2.02 V;
Vzmax = 79 V;
SMD
SOD-323


Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword