Peripherals - Bluetooth
Attenuators
| Product Name | Status | Description | Features | Package | Q-Level |
| CZA04S & CZA06S | Surface Mount Chip Resistor Attenuator | R = 50 ohms to 500 ohms; P = 40 mW to 75 mW; | SMD 0402; 0603 |
Inductors
| Product Name | Status | Description | Features | Package | Q-Level |
| IFCB-0402 | Thin film ceramic chip inductor | L = 1 nH to 22 nH; I = 90 mA to 700 mA; | 0402 | ||
| ILC-0402 | High-frequency ceramic chip inductor; Multilayer; | L = 1 nH to 100 nH; I = 100 mA to 300 mA; | SMD 0402 | ||
| IMC-0402-01 | Wirewound Surface Mount | L = 1 nH to 47 nH; I = 150 mA to 250 mA; Q = 13 to 26; | 0402 |
Multilayer Ferrite Beads
| Product Name | Status | Description | Features | Package | Q-Level |
| ILB-1206 | Multilayer ferrite beads | 19 ohms to 2000 ohms; IDCmax = 600 mA; | 1206 | ||
| ILBB-0402 | Multilayer ferrite beads | 20 ohms to 600 ohms; IDCmax = 300 mA; | 0402 | ||
| ILBB-0603 | Multilayer ferrite beads | 10 ohms to 2000 ohms; IDCmax = 500 mA; | 0603 | ||
| ILBB-0805 | Multilayer ferrite beads | 7 ohms to 2200 ohms; IDCmax = 600 mA; | SMD 0805 EIA Size | ||
| ILHB | High-current ferrite beads; Sizes: 0603, 0805, 1206, 1806, 1812; | 30 ohms to 1300 ohms; IDCmax= 2000mA - 6000mA | SMD 0603 to 1812 |