POWER MANAGEMENT - DC/DC Conversion
Controller and Converter
| Product Name | Status | Description | Features | Package | Q-Level |
| Si9160BQ-T1-E3 | Controller for RF power amplifier boost | Input voltage range: 2.7 V to 4.5 V |
SMD TSSOP-16 |
||
| Si9161BQ-T1-E3 | Optimized-efficiency Controller for RF power amplifier boost |
Input voltage range: 2.7 V to 4.5 V |
SMD TSSOP-16 |
||
| Si9165BQ-T1-E3 | High-frequency 600-mA synchronous buck/boost converter |
Input voltage range: 2.7 V to 6.0 V, 2 MHz |
SMD TSSOP-20 |
||
| Si9166BQ-T1-E3 | High-frequency Controller; Programmable Topology Controller |
Input voltage range: 2.7 V to 6.0 V, 2 MHz |
SMD TSSOP-16 |
||
| Si9167BQ-T1-E3 | High-frequency 600 mA synchronous buck converter for 2-Cell Li+ Cellular Phones |
Input voltage range: 5 V to 10 V, 2 MHz |
SMD TSOP-20 |
||
| Si9168BQ-T1-E3 | High-frequency 1-A synchronous buck/boost converter |
Input voltage range: 2.7 V to 6.0 V |
SMD TSOP-20 |
||
| Si9169BQ-T1-E3 | High-frequency 1-A synchronous buck/boost converter |
Input voltage range: 2.7 V to 6.0 V |
SMD TSOP-20 |
||
| SiP12401 | NEW | Boost controller for double AA cell or Li-Ion Battery for white LED's |
Input voltage range: 1.8 V to 5 V; 600 kHz; |
SMD MLP33-6 PowerPAK |
|
| SiP12501 | NEW | Boost converter f. single/double AA cell or NiMH battery for white LED's |
Input voltage range: 0.65 V to 3.3 V; 600 kHz; |
SMD MLP33-6 PowerPAK |
|
| SiP1759 | NEW | Buck-boost regulator | Input voltage range: 1.6 V to 5.5 V; 1500 kHz; |
SMD MSOP-10 |
Inductors, Wirewound Magnetics
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP-2525AH-01 | High current, low profile inductors; | 1.8-mm height; 0.1 to 10µH; |
2525-AH | ||
| IHLP-2525BD-01 | High current, low profile inductors; | 2.4-mm height | 2525-BD | ||
| IHLP-2525CZ-01 | High current, low profile inductors; | 3.0-mm height | 2525-CZ | ||
| IMC-1008 | High Q/SRF Wirewound Inductors for higher frequencies; up to IDC =1 Amp; up to 47 µH; |
Small Size 2.5x2.0x0.5mm | SMD 1008 |
||
| IMCH-1812 | SMD High-current molded Inductor; up to IDC = 1 Amp; up to 330 µH; |
Small Size 4.5x3.2x3.2mm | SMD 1812 |
Multilayer Ceramic Chip Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| X7R Dielectric | MLCC; for decoupling and filtering; excellent aging characteristics; general purpose dielectric; |
100 pF - 1 μF | SMD 0402-3640 EIA-Sizes |
Power MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| Si3586DV | N & P- Channel Pair | VDS = 20 V | TSOP-6 | ||
| Si3812DV | Single N-Channel MOSFET with integrated Schottky; |
VDS = 20 V; ID = 2.4 A rDS(on) = 125 milliohms |
SMD TSOP-6 |
||
| Si3851DV | Single P-Channel MOSFET with integrated Schottky; |
VDS = -30 V; ID = -1.8 A rDS(on) = 360 milliohms |
SMD TSOP-6 |
||
| Si3853DV | Single P-Channel MOSFET with integrated Schottky; |
VDS = -20 V, ID = -1.8 A rDS(on) = 200 milliohms |
SMD TSOP-6 |
||
| Si3871DV | Single P-Channel MOSFET; with integrated low-VF Schottky; |
VDS = -20 V, ID = -2.7 A rDS(on) = 175 milliohms |
SMD TSOP-5 |
||
| Si3911DV | Dual P-Channel MOSFET | VDS = -20 V, ID = -2.2 A rDS(on) = 200 milliohms |
SMD TSOP-6 |
Schottky Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| BAS40-02V | NEW | Small Signal Schottky Diodes; Single; Low Forward Voltage Drop; Space Saving SOD-523 SMD Package; |
VR = 40 V, IF = 200 mA | SMD SOD-523 |
|
| BAS520-02V | NEW | Small Signal Schottky Diodes; Single; Low Forward Voltage Drop; Space Saving SOD-523 SMD Package; |
VR = 30 V, IF = 200 mA | SMD SOD-523 |
|
| BAS581-02V | NEW | Small Signal Schottky Diodes; Single; Low Forward Voltage Drop; Space Saving SOD-523 SMD Package; |
VR = 40 V, IF = 30 mA | SMD SOD-523 |
|
| BAS70-02V | NEW | Small Signal Schottky Diodes; Single; Low Forward Voltage Drop; Space Saving SOD-523 SMD Package; |
VR = 70 V, IF = 200 mA | SMD SOD-523 |
|
| BAT54-02V | NEW | Small Signal Schottky Diodes; Single; Low Forward Voltage Drop; Space Saving SOD-523 SMD Package; |
VR = 30 V, IF = 200 mA | SMD SOD-523 |
|
| SD0520-HT3 | NEW | Small Signal Schottky diodes; SMD; with very low forward voltage drop; Space-saving LLP75-3A SMD packag; |
VR = 20 V, IF = 500 mA | LLP-3A | |
| SD0530-HT3 | NEW | Small Signal Schottky diodes; SMD; with very low forward voltage drop; Space-saving LLP75-3A SMD packag; |
VR = 30 V, IF = 500 mA | LLP-3A | |
| SD0540-HT3 | NEW | Small Signal Schottky diodes; SMD; with very low forward voltage drop; Space-saving LLP75-3A SMD packag; |
VR = 40 V, IF = 500 mA | LLP-3A | |
| SL02 | Small Signal, Single Schottky Diodes very low forward voltage drop; high forward current capability; |
VR = 20 V, IF = 1100 mA | DO-219AB | ||
| SL03 | Small Signal, Single Schottky Diodes very low forward voltage drop; high forward current capability; |
VR = 30 V, IF = 1100 mA | DO-219AB | ||
| SL04 | Small Signal, Single Schottky Diodes very low forward voltage drop; high forward current capability; |
VR = 40 V, IF = 1100 mA | DO-219AB |
Shunt Resistors
| Product Name | Status | Description | Features | Package | Q-Level |
| WSL | Power Metal Strip, for current sensing; low resistance values; tight tolerances; low TCR; |
1 mΩ - 500 mΩ; Tol.= 0.5 % to 1 % |
SMD 0603 - 2816 |
||
| WSL | Power Metal Strip, for current sensing; low resistance values; tight tolerances; low TCR; |
0.001 Ohm - 0.500 Ohms; Tol.= 0.5 % to 1 % |
SMD 0603 - 2816 |
Switching Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| 1N4148WS | Small signal fast switching diodes; Low leakage current; space-saving SOD-323 SMD packages; |
VRRM = 50 V to 75 V; | SMD SOD-323 |
||
| BAS16WS-V | Small Signal Fast Switching Diodes; Low Leakage Current; Space Saving SOD-323 SMD Package; |
VRRM = 75 V | SMD SOD-323 |
||
| BAV19WS | Small Signal Fast Switching Diodes; Low Leakage Current; Space Saving SOD-323 SMD Package; |
VRRM = 120 V to 250 V , IFRM = 625 mA; |
SMD SOD-323 |
Tantalum Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| 292D | Solid Tantalum Chip Capacitors; TANTAMOUNT® Lead Frameless Molded; |
3 V to 20 V, 1 μF - 47μF | SMD 0805 -2012 |
||
| 298D | NEW | Solid Tantalum Chip Capacitors; MICROTAN™ Lead Frameless Molded; |
4 V to 16 V, 1 μF - 47μF | SMD 0603 - 0805 |
|
| 592D | NEW | Solid Tantalum Chip Capacitors; TANTAMOUNT®; Low Profile; Maximum CV; Extended Range; Conformal Coated; |
4 V to 35 V, 1μF-3,300μF 2.5mm to 1.3mm height; |
SMD A - X Case EIA Size |
|
| 595D | Solid Tantalum Chip Capacitors; TANTAMOUNT®; Low ESR; Maximum CV; Extended Range; Conformal Coated; |
4 V to 50 V; 0.1 μF - 1500 μF; |
SMD T - R Case EIA Size |
Zener Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| BZX384-Series | Small Signal Zener Diodes Available in 5% and 2% Vz Tolerance; Space Saving SOD-323 SMD Package |
Vzmin = 2.2 V; Vzmax = 79 V; |
SMD SOD-323 |
||
| BZX584C-02V | NEW | Small Signal Zener Diodes Available in 5% and 2% Vz Tolerance; Space Saving SOD-523 SMD Package |
Vzmin = 2.4 V; Vzmax = 51 V; |
SMD SOD-523 |
|
| GDZ-Series | Small-signal Zener diodes Small SOD323 & 523 SMD package; Available with 5 % and 2 % Vz tolerance; |
Vzmin = 2.02 V; Vzmax = 79 V; |
SMD SOD-323 |