RF Section - PA Control
Thermistors
| Product Name | Status | Description | Features | Package | Q-Level |
| 2381 615 4…. NTCS0402E3… | SMD NTC thermistor; with high sensitivity and high accuracy | 4.7 kΩ to 100 kΩ; Ptot max= 125mW; | SMD 0402 | ||
| NTHS | SMD NTC thermistor | 4.7 kΩ to 350 kΩ | SMD 0402 | ||
| TFPT | SMD linear PTC with high TC and tight tolerance; | 4110 ppm/°C; 100 ohms to 1 kilohm; 75 mW; | SMD 0603 |