MENU

48V/54V Output - Output Filter

Aluminum Cap

Product Name Status Description Features Package Q-Level
136RVI

Aluminum Capacitors Radial Very Low Impedance

22 to 10000 μF;Vr=10 to 100 V;Temp=-−55 to+105C
Useful life at 105 C=:4000 to 10000 hours
10 12 to 18 35


MLCC

Product Name Status Description Features Package Q-Level
VJ…W1BC

Surface Mount Multilayer Ceramic Chip Capacitors

COG(NPO) :C=0.5pF to 39nF,Vr=10V to 100 V
X7R:C=100 pF to 47F,Vr=10V to 100 V
SMD