48V/54V Output - Output Rectifier
Middle Voltage MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| SUP60030E | N-Channel 80-V (D-S) MOSFET | Vdss=80V;Rdson=3.4 mΩ;Id=120A;Qg=94nC | 'TO-220AB |
Ultra Fast Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| VS-30CPU04-N3 | High Voltage Ultrafast Rectifier | IF(av)=30A;Vrrm=400V;Trr=36nS;Vf=1.17V Tjmax=175℃ | TO-247AC | ||
| VS-60APU04-N3 | High Voltage Ultrafast Rectifier | IF(av)=60A;Vrrm=400V;Trr=50nS;Vf=1.05V Tjmax=175℃ | TO-220AC |