CENTRAL POWER MANAGEMENT - DC/DC Converter
Isolated DC/DC
| Product Name | Status | Description | Features | Package | Q-Level |
| Si9122 | DC/DC Half-Bridge Controller | Vin=12-72V, 500kHz; 1A Half-Bridge Driver, |
SMD TSSOP-20 MLP65-20 |
Power MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| Si4420BDY | NEW | N-Channel 30-V (D-S) MOSFET | RDSon=8.5mOhm@ ID=13.5A, VGS=10V |
SMD SO-8 |
|
| Si4426DY | NEW | N-Channel 20-V (D-S) MOSFET | RDSon=25mOhm@ ID=8.5A, VGS= 4.5V; |
SMD SO-8 |
|
| Si4562DY | N- and P-Channel 2.5-V (G-S) MOSFET | Dual -N/P N-Channal, RDSon=25/33mOhm |
SMD SO-8 |
||
| Si4860DY | NEW | N-Channel MOSFET, 30V(D-S) , Reduced Qg, Fast-Switching |
RDSon=8mOhm@ ID=16A, VGS=10V |
SMD SO-8 |
|
| Si4890DY | N-Channel Reduced Qg; Fast-Switching MOSFET |
RDSon=12mOhm@ ID=11A, VGS=10V |
SMD SO-8 |
||
| Si7958DP | NEW | Dual N-Channel 40-V (D-S) MOSFET | RDSon=16.5mOhm@ ID=11.3A, VGS=10V |
SMD PowerPAK SO-8 |
|
| SUD19N20-90 | N-Channel 200-V (D-S) 175 °C MOSFET | RDSon=90mOhm@ ID=19A, VGS=10V |
SMD TO-252 |