DC/DC BUCK CONVERTER - Energy Storage
Shielded Power Inductors
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP-2525-AH | High current, low profile inductors; low DCR; Shielded; |
1µH 7A dcr = 17.5 mR | SMD 6.5×6.9×1.8mm |
||
| IHLP2525CZ | High current, low profile inductors; | 2.2µH 8A dcr=18mR | SMD 6.5×6.9×3.0mm |