VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-Z:Strain Gages (102 datasheets)
Related Products
Installation Accessories
Instruments

PhotoStress®
Related Info and Documentation

Knowledge Bases

Training Programs
Quality Assurance MSDS (Material Safety Data Sheets)
Product Support
Contact information for:
Sales Offices
Distributors
Agents
Sales Representatives

Vishay Micro-Measurements, the World's Leading Manufacturer of
Strain Gage Sensors, Receives ISO 9001:2000 Certification


Customers are welcome to participate in the Customer
Satisfaction Survey found under the Quality Assurance link at:


http://www.vishay.com/strain-gages/survey-list/

StrainSmart® Data Acquisition System

System 7000
  • Stable, accurate, low-noise signal conditioning
  • Measurement resolution 0.5µε ±0.05% accuracy
  • Electronically selectable, built-in bridge completion for 120-, 350-, and 1000-Ω strain gages
  • Maximum scan rate of 2048 samples per second per channel
  • High-speed Ethernet network interface

More Info >       Datasheet

Strain Gage Training

Strain Gage Training
  • Regularly scheduled technical seminars and workshops
  • Hands-on training for making high-quality strain gage installations
  • Strain gage instrumentation workshops
  • Conducted by experienced Applications Engineers

More Info >  

A2 Signal Conditioning Amplifier

A2
  • Strain gage, transducer, and thermocouple inputs
  • Frequency response to 110 kHz
  • Analog output of ±10 Vdc
  • Operation with 12 to 15 Vdc and 120/240 Vac power
  • Scalable from 8 to 128 channels
  • Digital control from PC over Ethernet

       Datasheet

  

Strain Gages & Sensors for Test & Measurement

Strain Gages

Vishay Micro-Measurements and SR-4® bondable foil strain gage are available with thousands of possible combinations of grid alloys, pattern designs, gage lengths, backing materials, resistances, and optional features to meet the test requirements encountered throughout the field of experimental stress analysis.

Product Listing
(91)
  

Transducer-Class® Strain Gages and Bondable Resistors

Transducer-Class

Transducer-Class strain gages and resistors are a select group of patterns designed specifically for transducer applications. The main objective is optimum performance at lower cost in high-volume production quantities.

Product Listing
(11)
The product links on this page are associated with these brand(s): Vishay Micro-Measurements
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account