P3 Strain Indicator and Recorder
- Portable, battery-powered
- Four input channels
- Quarter-, half-, and full-bridge inputs
- On-board memory for recording
- USB link for connection to computer
- Optional
10-pin transducer connectors
More Info
System 7000: Now Available in 32-Channel Scanner
- Stable, accurate, low-noise signal conditioning
- Measurement resolution 0.5µε ±0.05% accuracy
- Electronically selectable, built-in bridge completion for 120-, 350-, and 1000-Ω strain gages
- Maximum scan rate of 2048 samples per second per channel
- High-speed Ethernet network interface
More Info > Datasheet
Strain Gage Training
- Regularly scheduled technical seminars and workshops
- Hands-on training for making high-quality strain gage installations
- Strain gage instrumentation workshops
- Conducted by experienced Applications Engineers
- New workshop: Strain Measurements on Composite Materials
Capabilities Brochures
- Since 1962
Vishay Micro-Measurements has been a leading supplier of strain gages,
strain gage installation accessories, and strain gage instrumentation for
exacting requirements in Experimental Stress Analysis and Precision
Transducer Manufacturing. Contacts are available worldwide to provide
applications assistance.
Click below to download the brochure.
English
Français
Deutsch
Español