October 30, 2009
Vishay Releases New 142 RHS Series of Radial, 105 °C Aluminum Capacitors With Capacitance Values up to 22,000 μF at 10 V and Ripple Currents to 3100 mA at + 105 °C
January 23, 2009
Vishay Releases New 146 RTI Series of Radial, High-Temperature, Low-Impedance Aluminum Capacitors With Z as Low as 18 mΩ, Capacitance Values up to 6800 μF, and Ripple Currents to 3200 mA at +125 °C