|
New 140 CRH RoHS-Compliant SMD Aluminum Capacitor
The Key Benefits:
Provides capacitance values up
to 1000 μF
Solderable under lead (Pb)-free soldering conditions
Operates over a broad temperature range of –55 °C to +125 °C
RoHS-compliant
Lead (Pb)-free
The Key Applications:
Stabilizes output voltages, filters unwanted noise,
smoothes DC voltage, buffers electrical energy, and decouples superimposed AC ripple
current in automotive and industrial systems
The News:
Vishay’s New RoHS-Compliant SMD Aluminum Capacitors Enable
Operation up to 125 °C and Lead (Pb)-Free Soldering
Vishay Intertechnology, Inc. (NYSE: VSH) announces the release of a new surface-mount
aluminum capacitor series designed to provide
capacitance values up to 1000 μF and reliability
at high temperatures up to 125 °C.
Rated for a broad capacitance range
Features surface-mount design with a reflow-solderable
base plate that enables high mounting density
Charge- and discharge-proof, so there is no peak current limitation
Key Device Specifications:
Capacitance
values from 10 μF to 1000 μF
Voltage range of 6.3 V to 63 V
Operating temperature range of –55 °C to +125 °C
Available in package sizes ranging from 8 mm by 8 mm
by 10 mm to the larger 12.5 mm by 12.5 mm
by 16 mm
The Perspective: Vishay’s new 140 CRH SMD aluminum
capacitors provides capacitance values up to 1000 μF over a broad
temperature range and are an RoHS-compliant and lead (Pb)-free solution suitable for lead (Pb)-free soldering conditions.
Availability: Samples and production quantities of the new 140 CRH SMD aluminum capacitors are available now, with lead times of 8 to 12 weeks for larger orders.
Link to product page (http://www.vishay.com/ppg?28396)
|