Capacitors - Aluminum Electrolytic - Snap In
Showing 1 to 50 of 129 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Capacitor Classification - Mounting ▲▼ | Temperature ▲▼ | Useful Life ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Eurodin Printed Wiring | Snap-In | 85 | 10 | 4700 uF | 68000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Eurodin Printed Wiring | Snap-In | 85 | 16 | 3300 uF | 47000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Eurodin Printed Wiring | Snap-In | 85 | 25 | 2200 uF | 33000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Eurodin Printed Wiring | Snap-In | 85 | 40 | 1500 uF | 22000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Eurodin Printed Wiring | Snap-In | 85 | 63 | 1000 uF | 15000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Eurodin Printed Wiring | Snap-In | 85 | 100 | 470 uF | 6800 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Eurodin Printed Wiring | Snap-In | 85 | 250 | 100 uF | 1000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Eurodin Printed Wiring | Snap-In | 85 | 385 | 47 uF | 470 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Eurodin Printed Wiring | Snap-In | 85 | 400 | 47 uF | 680 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | Snap-In | 85 | 10 | 10000 uF | 150000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | Snap-In | 85 | 16 | 6800 uF | 100000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | Snap-In | 85 | 25 | 4700 uF | 68000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | Snap-In | 85 | 40 | 3300 uF | 47000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | Snap-In | 85 | 63 | 2200 uF | 22000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | Snap-In | 85 | 100 | 680 uF | 10000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | Snap-In | 85 | 200 | 150 uF | 2200 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | Snap-In | 85 | 385 | 68 uF | 1000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | Snap-In | 85 | 400 | 68 uF | 1000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Standard Miniature Snap-In | Snap-In | 85 | 10 | 6800 uF | 68000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Standard Miniature Snap-In | Snap-In | 85 | 16 | 4700 uF | 47000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Standard Miniature Snap-In | Snap-In | 85 | 25 | 3300 uF | 33000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Standard Miniature Snap-In | Snap-In | 85 | 40 | 2200 uF | 22000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Standard Miniature Snap-In | Snap-In | 85 | 50 | 1500 uF | 15000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Standard Miniature Snap-In | Snap-In | 85 | 63 | 1000 uF | 10000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Standard Miniature Snap-In | Snap-In | 85 | 100 | 470 uF | 4700 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Standard Miniature Snap-In | Snap-In | 85 | 200 | 150 uF | 1500 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Standard Miniature Snap-In | Snap-In | 85 | 250 | 100 uF | 1000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Standard Miniature Snap-In | Snap-In | 85 | 385 | 47 uF | 470 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Standard Miniature Snap-In | Snap-In | 85 | 400 | 47 uF | 470 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Standard Miniature Snap-In | Snap-In | 85 | 450 | 47 uF | 330 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life Snap-In | Snap-In | 105 | 10 | 4700 uF | 47000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life Snap-In | Snap-In | 105 | 16 | 3300 uF | 33000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life Snap-In | Snap-In | 105 | 25 | 2200 uF | 22000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life Snap-In | Snap-In | 105 | 40 | 1500 uF | 15000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life Snap-In | Snap-In | 105 | 50 | 1000 uF | 10000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life Snap-In | Snap-In | 105 | 63 | 680 uF | 6800 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life Snap-In | Snap-In | 105 | 100 | 330 uF | 3300 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life Snap-In | Snap-In | 105 | 200 | 100 uF | 1000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life Snap-In | Snap-In | 105 | 250 | 68 uF | 680 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life Snap-In | Snap-In | 105 | 385 | 33 uF | 330 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life Snap-In | Snap-In | 105 | 400 | 47 uF | 330 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 16 | 6800 uF | 47000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 25 | 4700 uF | 22000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 35 | 4700 uF | 22000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 40 | 6800 uF | 15000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 50 | 2200 uF | 15000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 63 | 1500 uF | 8200 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 80 | 820 uF | 4700 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 100 | 560 uF | 3300 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Miniaturized General Purpose Snap-In | Snap-In | 85 | 200 | 270 uF | 2200 uF |