Capacitors - Aluminum - High Temperature
Latest Press Release
-
- Vishay Releases Industry’s First Surface-Mount Aluminum Capacitors to Combine Low Impedance Down to 0.035 Ω With High Ripple Current to 1.75 A, While Meeting IPC/JEDEC J-STD-020 Soldering Standard September 16, 2010
- Vishay Extends 140 CRH and 150 CRZ Series Surface-Mount Aluminum Capacitors with New Devices That Meet IPC/JEDEC J-STD-020 Soldering Guidelines July 29, 2010
All Capacitors press releases
Related Information
|
Series
|
Product Image
![]() |
Type
|
Technology
|
Description
|
Mounting
|
Voltage
(V) |
Capacitance (min)
|
Capacitance (max)
|
|---|---|---|---|---|---|---|---|---|
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Solid Axial | Axial | 10 | 33 µF | 1 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Solid Axial | Axial | 16 | 10 µF | 470 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Solid Axial | Axial | 25 | 10 µF | 220 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Solid Axial | Axial | 35 | 1 µF | 150 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Solid Axial | Axial | 40 | 2.2 µF | 100 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Solid Axial | Axial | 6.3 | 47 µF | 1 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Solid AI, Radial Pearl Miniature | Radial | 10 | 5 pF | 47 pF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Solid AI, Radial Pearl Miniature | Radial | 16 | 2 pF | 22 pF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Solid AI, Radial Pearl Miniature | Radial | 25 | 1 pF | 10 pF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Solid AI, Radial Pearl Miniature | Radial | 40 | 0 pF | 2 pF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Solid AI, Radial Pearl Miniature | Radial | 6.3 | 10 pF | 68 pF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), High Temperature | Surface Mount | 10 | 220 µF | 4.7 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), High Temperature | Surface Mount | 16 | 150 µF | 3.3 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), High Temperature | Surface Mount | 25 | 100 µF | 2.2 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), High Temperature | Surface Mount | 35 | 68 µF | 1.5 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), High Temperature | Surface Mount | 50 | 47 µF | 1 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), High Temperature | Surface Mount | 6.3 | 330 µF | 680 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), High Temperature | Surface Mount | 63 | 10 µF | 680 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), High Temperature, Low Impedance | Surface Mount | 16 | 330 µF | 4.7 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), High Temperature, Low Impedance | Surface Mount | 25 | 220 µF | 2.7 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), High Temperature, Low Impedance | Surface Mount | 35 | 47 µF | 1.8 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), High Temperature, Low Impedance | Surface Mount | 50 | 47 µF | 1.2 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), High Temperature, Low Impedance | Surface Mount | 63 | 22 µF | 1 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), Very Low Z | Surface Mount | 10 | 330 µF | 6.8 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), Very Low Z | Surface Mount | 100 | 4.7 µF | 33 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), Very Low Z | Surface Mount | 16 | 220 µF | 4.7 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), Very Low Z | Surface Mount | 25 | 150 µF | 3.3 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), Very Low Z | Surface Mount | 35 | 100 µF | 2.2 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), Very Low Z | Surface Mount | 50 | 68 µF | 1.5 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), Very Low Z | Surface Mount | 6.3 | 470 µF | 10 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), Very Low Z | Surface Mount | 63 | 33 µF | 680 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 105 °C, General Purpose Miniature, Radial Lead | Radial | 10 | 22 µF | 15 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 105 °C, General Purpose Miniature, Radial Lead | Radial | 100 | 0.47 µF | 1 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 105 °C, General Purpose Miniature, Radial Lead | Radial | 16 | 10 µF | 10 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 105 °C, General Purpose Miniature, Radial Lead | Radial | 160 | 0.47 µF | 220 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 105 °C, General Purpose Miniature, Radial Lead | Radial | 200 | 0.47 µF | 220 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 105 °C, General Purpose Miniature, Radial Lead | Radial | 25 | 4.7 µF | 4.7 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 105 °C, General Purpose Miniature, Radial Lead | Radial | 250 | 0.47 µF | 100 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 105 °C, General Purpose Miniature, Radial Lead | Radial | 35 | 4.7 µF | 4.7 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 105 °C, General Purpose Miniature, Radial Lead | Radial | 50 | 0.47 µF | 2.2 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 105 °C, General Purpose Miniature, Radial Lead | Radial | 6.3 | 22 µF | 15 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 105 °C, General Purpose Miniature, Radial Lead | Radial | 63 | 4.7 µF | 2.2 mF |