| 021 ASM |  | Aluminum Capacitors Axial Standard Miniature | | 10 | 10 µF | 6800 µF |
| 100 | 1 µF | 1000 µF |
| 16 | 10 µF | 6800 µF |
| 25 | 47 µF |
| 40 | 22 µF | 4700 µF |
| 6.3 | 1 µF | 470 µF |
| 63 | 0.47 µF | 2200 µF |
| 022/023 ASR |  | Aluminum Capacitors, Axial Standard Range | Through Hole | 10 | 1500 µF | 22000 µF |
| 100 | 100 µF | 2200 µF |
| 16 | 1500 µF | 22000 µF |
| 160 | 47 µF | 680 µF |
| 25 | 680 µF | 15000 µF |
| 250 | 22 µF | 470 µF |
| 350 | 47 µF | 330 µF |
| 385 | 10 µF | 220 µF |
| 40 | 470 µF | 10000 µF |
| 400 | 15 µF | 220 µF |
| 450 | 10 µF |
| 50 | 330 µF | 6800 µF |
| 500 | 10 µF | 33000 µF |
| 6.3 |
| 63 | 220 µF | 4700 µF |
| | |
| 024/025 AMR |  | Aluminum Capacitors, Axial Miniature Range | Through Hole | 10 | 2200 µF | 47000 µF |
| 100 | 220 µF | 3300 µF |
| 16 | 2200 µF | 33000 µF |
| 160 | 100 µF | 1000 µF |
| 200 |
| 25 | 1000 µF | 22000 µF |
| 250 | 47 µF | 680 µF |
| 350 | 33 µF | 330 µF |
| 385 | 22 µF |
| 40 | 680 µF | 15000 µF |
| 400 | 22 µF | 330 µF |
| 450 | 220 µF |
| 50 | 680 µF | 10000 µF |
| 500 | 10 µF | 220 µF |
| 6.3 | 3300 µF | 47000 µF |
| 63 | 330 µF | 6800 µF |
| 030/031 AS |  | Aluminum Capacitors Axial Standard | | 10 | 47 µF | 680 µF |
| 100 | 0.47 µF | 47 µF |
| 16 | 4.7 µF | 470 µF |
| 25 | 10 µF | 330 µF |
| 40 | 2.2 µF | 220 µF |
| 6.3 | 10 µF | 1000 µF |
| 63 | 1 µF | 100 µF |
| 041 - 043 ASH |  | Aluminum Capacitors Axial Standard, High Voltage | | 160 | 4.7 µF | 220 µF |
| 250 | 2.2 µF | 100 µF |
| 350 | 4.7 µF | 68 µF |
| 385 | 1 µF |
| 400 | 6.8 µF |
| 450 |
| 042/043 AHH-ELB |  | Aluminum Capacitors Axial High Temperature High Voltage for E.L.B. | | 450 | 6.8 µF | 33 µF |
| 042/043 AMH-ELB |  | Aluminum Capacitors Axial Miniature High Voltage for E.L.B. | | 450 | 6.8 µF | 33 µF |
| 117 ASD |  | Aluminum Capacitors Axial, Smallest Diameter | | 10 | 6.8 µF | 6.8 µF |
| 16 | 4.7 µF | 10 µF |
| 25 | 3.3 µF | 6.8 µF |
| 40 | 2.2 µF | 4.7 µF |
| 6.3 | 10 µF | 22 µF |
| 63 | 0.47 µF | 3.3 µF |
| 118 AHT |  | Aluminum Capacitors Axial High Temperature | | 10 | 220 µF | 10000 µF |
| 100 | 4.7 µF | 470 µF |
| 16 | 220 µF | 6800 µF |
| 200 | 2.2 µF | 100 µF |
| 25 | 100 µF | 4700 µF |
| 40 | 47 µF | 2200 µF |
| 6.3 | 1000 µF | 1500 µF |
| 63 | 1 µF | 1000 µF |
| 119 AHT-DIN |  | Aluminum Capacitors Axial High Temperature, DIN-Based | | 10 | 100 µF | 4700 µF |
| 100 | 4.7 µF | 470 µF |
| 16 | 47 µF | 4700 µF |
| 200 | 4.7 µF | 10 µF |
| 25 | 22 µF | 2200 µF |
| 40 | 47 µF |
| 63 | 10 µF | 1000 µF |
| 120 ATC |  | Aluminum Capacitors Axial High Temperature, High Ripple Current | | 100 | 47 µF | 470 µF |
| 16 | 680 µF | 6800 µF |
| 25 | 470 µF | 4700 µF |
| 40 | 220 µF | 2200 µF |
| 63 | 100 µF | 1000 µF |
| 123 SAL-A |  | Aluminum Capacitors Solid Axial | | 10 | 33 µF | 1000 µF |
| 16 | 10 µF | 680 µF |
| 25 | 330 µF |
| 35 | 1 µF | 150 µF |
| 40 | 2.2 µF | 100 µF |
| 6.3 | 47 µF | 1500 µF |
| 132/133 ALL-DIN |  | Aluminum Capacitors Axial Long-Life, DIN-Based | | 10 | 220 µF | 4700 µF |
| 100 | 1 µF | 470 µF |
| 16 | 47 µF | 4700 µF |
| 160 | 2.2 µF | 22 µF |
| 25 | 22 µF | 2200 µF |
| 250 | 2.2 µF | 10 µF |
| 350 | 1 µF | 4.7 µF |
| 40 | 47 µF | 2200 µF |
| 63 | 4.7 µF | 1000 µF |
| 138 AML |  | Aluminum Capacitors Axial Miniature, Long-Life | | 10 | 10 µF | 6800 µF |
| 100 | 1 µF | 680 µF |
| 16 | 10 µF | 6800 µF |
| 25 |
| 40 | 33 µF | 3300 µF |
| 50 | 10 µF | 100 µF |
| 6.3 | 100 µF | 2200 µF |
| 63 | 4.7 µF | 1500 µF |
| 30D |  | Aluminum Capacitors + 105°C, Miniature, Axial Lead, General Purpose | | 10 | 47 µF | 2200 µF |
| 100 | 4.7 µF | 470 µF |
| 16 | 33 µF | 4700 µF |
| 160 | 1.5 µF | 100 µF |
| 20 | 150 µF | 3300 µF |
| 200 | 1.2 µF | 100 µF |
| 25 | 22 µF | 3300 µF |
| 250 | 1 µF | 47 µF |
| 35 | 33 µF | 2200 µF |
| 40 | 15 µF |
| 50 | 10 µF | 330 µF |
| 6.3 | 150 µF | 4700 µF |
| 63 | 15 µF | 1000 µF |
| 75 | 12 µF |
| 516D |  | Aluminum Capacitors + 85°C, Miniature, Axial Lead | | 10 | 10 µF | 6800 µF |
| 100 | 0.47 µF | 470 µF |
| 16 | 22 µF | 6800 µF |
| 160 | 1 µF | 100 µF |
| 200 |
| 25 | 10 µF | 4700 µF |
| 250 | 1 µF | 100 µF |
| 315 | 47 µF |
| 35 | 10 µF | 3300 µF |
| 350 | 1 µF | 47 µF |
| 400 |
| 450 | 33 µF |
| 50 | 0.47 µF | 2200 µF |
| 6.3 | 10 µF | 6800 µF |
| 63 | 3.3 µF | 1000 µF |
| 53D |  | Aluminum Capacitors + 85°C, Tubular, Axial Lead, General Purpose | | 16 | 6900 µF | 10000 µF |
| 200 | 350 µF | 460 µF |
| 25 | 2800 µF | 11000 µF |
| 250 | 100 µF | 100 µF |
| 35 | 1100 µF | 8300 µF |
| 400 | 100 µF | 150 µF |
| 50 | 1000 µF | 5000 µF |
| 63 | 2200 µF |
| 600D |  | Aluminum Capacitors Miniature, Axial Lead, High Reliability | | 10 | 120 µF | 1500 µF |
| 100 | 6.8 µF | 120 µF |
| 15 | 100 µF | 1200 µF |
| 150 | 1 µF | 47 µF |
| 20 | 68 µF | 820 µF |
| 200 | 3.3 µF | 33 µF |
| 250 | 1 µF | 27 µF |
| 30 | 47 µF | 560 µF |
| 40 | 33 µF | 390 µF |
| 5 | 220 µF | 2700 µF |
| 50 | 1 µF | 270 µF |
| 60 | 15 µF | 220 µF |
| 7 | 180 µF | 2200 µF |
| 75 | 1 µF | 150 µF |
| 1000 µF |
| 601D |  | Aluminum Capacitors + 105°C, Tubular, Axial Lead | | 6.3 | 12 µF | 33 µF |
| 604D |  | Aluminum Capacitors 4-Terminal, Tubular, Axial Lead | | 5 | 22 µF | 47 µF |
| 630D |  | Aluminum Capacitors + 125°C, Miniature, Axial Lead | | 3 | 6.8 µF | 3900 µF |
| EBC |  | Aluminum Capacitors Axial and Mounting Ring Capacitor Style | | 100 | 4.7 µF | 47 µF |
| 16 | 47 µF | 470 µF |
| 160 | 2.2 µF | 22 µF |
| 25 | 22 µF | 220 µF |
| 250 | 2.2 µF | 10 µF |
| 350 | 1 µF | 4.7 µF |
| 40 | 10 µF | 100 µF |
| 63 | 4.7 µF | 47 µF |
| EBL/EGL |  | Aluminum Capacitors, Axial Capacitor Style EBL/EGL, Solder Ring Termination as EGL03 | Through Hole | 10 | 220 µF | 10000 µF |
| 100 | 4.7 µF | 470 µF |
| 16 | 150 µF | 6800 µF |
| 200 | 4.7 µF | 100 µF |
| 25 | 100 µF | 4700 µF |
| 40 | 47 µF | 2200 µF |
| 6.3 | 1000 µF | 1500 µF |
| 63 | 1 µF | 1000 µF |
| EBU/EBT |  | Aluminum Capacitors Axial non-polar Capacitor Styles | | 16 | 47 µF | 220 µF |
| 40 | 10 µF | 100 µF |
| 63 | 47 µF |
| 1 µF | 15 µF |
| EL/EB |  | Aluminum Capacitors Axial Capacitors Style | | 10 | 22 µF | 1000 µF |
| 100 | 0.47 µF | 47 µF |
| 16 | 4.7 µF | 1000 µF |
| 160 | 22 µF |
| 25 | 10 µF | 470 µF |
| 250 | 2.2 µF | 10 µF |
| 350 | 4.7 µF | 4.7 µF |
| 385 | 1 µF |
| 40 | 220 µF |
| 50 | 100 µF | 100 µF |
| 6.3 | 10 µF | 1000 µF |
| 63 | 0.47 µF | 100 µF |
| ELM/EBM |  | Aluminum Capacitors Axial and Mounting Ring Capacitors Style | | 10 | 100 µF | 1500 µF |
| 100 | 1 µF | 100 µF |
| 16 | 470 µF | 1000 µF |
| 25 | 33 µF | 680 µF |
| 40 | 22 µF | 470 µF |
| 6.3 | 1000 µF | 2200 µF |
| 63 | 10 µF | 220 µF |
| TVA ATOM? |  | Aluminum Capacitors + 85°C, Miniature, Axial Lead | | | | |
| Series | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |