Capacitors - Aluminum Electrolytic - High Reliability/Long-life
Showing 1 to 50 of 207 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Capacitor Classification - Mounting ▲▼ | Temperature ▲▼ | Useful Life ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 105 | 3000 to 4000 | 6.3 | 6800 uF | 10000 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 105 | 3000 to 4000 | 10 | 1000 uF | 10000 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 105 | 3000 to 4000 | 16 | 470 uF | 10000 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 105 | 3000 to 4000 | 25 | 470 uF | 4700 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 105 | 3000 to 4000 | 35 | 220 uF | 4700 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 105 | 3000 to 4000 | 40 | 2200 uF | 3300 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 105 | 3000 to 4000 | 50 | 220 uF | 3300 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 105 | 3000 to 4000 | 63 | 100 uF | 2200 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 16 | 6800 uF | 47000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 25 | 4700 uF | 22000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 35 | 4700 uF | 22000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 40 | 6800 uF | 15000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 50 | 2200 uF | 15000 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 63 | 1500 uF | 8200 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 80 | 820 uF | 4700 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 100 | 560 uF | 3300 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life 4-Terminal Snap-In | Snap-In | 85 | 350 | 560 uF | 2200 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life 4-Terminal Snap-In | Snap-In | 85 | 400 | 470 uF | 1800 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life 4-Terminal Snap-In | Snap-In | 85 | 420 | 470 uF | 1800 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life 4-Terminal Snap-In | Snap-In | 85 | 450 | 390 uF | 1500 uF | ||
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 105 | 7000 to 10000 | 200 | 680 uF | 33000 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 105 | 7000 to 10000 | 250 | 680 uF | 22000 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 105 | 7000 to 10000 | 350 | 330 uF | 15000 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 105 | 7000 to 10000 | 400 | 220 uF | 10000 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 105 | 7000 to 10000 | 450 | 150 uF | 6800 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power Eurodin, Screw Terminals | Screw Terminal | 85 | up to 2500 | 25 | 4700 uF | 330000 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power Eurodin, Screw Terminals | Screw Terminal | 85 | up to 2500 | 40 | 3300 uF | 220000 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power Eurodin, Screw Terminals | Screw Terminal | 85 | up to 2500 | 63 | 2200 uF | 150000 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power Eurodin, Screw Terminals | Screw Terminal | 85 | up to 2500 | 100 | 1000 uF | 68000 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature | Axial | 125 | up to 8000 | 6.3 | 1000 uF | 1500 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature | Axial | 125 | up to 8000 | 10 | 220 uF | 10000 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature | Axial | 125 | up to 8000 | 16 | 220 uF | 6800 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature | Axial | 125 | up to 8000 | 25 | 100 uF | 4700 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature | Axial | 125 | up to 8000 | 40 | 47 uF | 2200 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature | Axial | 125 | up to 8000 | 63 | 4.7 uF | 1000 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature | Axial | 125 | up to 8000 | 100 | 4.7 uF | 470 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature | Axial | 125 | up to 8000 | 200 | 15 uF | 100 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, DIN-Based | Axial | 125 | up to 8000 | 10 | 100 uF | 4700 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, DIN-Based | Axial | 125 | up to 8000 | 16 | 47 uF | 4700 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, DIN-Based | Axial | 125 | up to 8000 | 25 | 22 uF | 2200 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, DIN-Based | Axial | 125 | up to 8000 | 40 | 47 uF | 2200 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, DIN-Based | Axial | 125 | up to 8000 | 63 | 10 uF | 1000 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, DIN-Based | Axial | 125 | up to 8000 | 100 | 4.7 uF | 470 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Miniature, Long-Life | Axial | 105 | 5000 to 10000 | 10 | 470 uF | 18000 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Miniature, Long-Life | Axial | 105 | 5000 to 10000 | 16 | 330 uF | 15000 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Miniature, Long-Life | Axial | 105 | 5000 to 10000 | 25 | 180 uF | 8200 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Miniature, Long-Life | Axial | 105 | 5000 to 10000 | 40 | 82 uF | 3300 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Miniature, Long-Life | Axial | 105 | 5000 to 10000 | 63 | 47 uF | 2200 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Very Low Impedance | Radial | 105 | 4000 to 10000 | 10 | 390 uF | 10000 uF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Very Low Impedance | Radial | 105 | 4000 to 10000 | 16 | 270 uF | 6800 uF |