December 09, 2009
Vishay’s New 94SVPD Series of Aluminum Solid Capacitors With Conductive Polymer Features High Voltages to 35 V, High-Temperature Operation to +125 °C, and Rated Ripple Currents to 3.8 A
October 30, 2009
Vishay Releases New 142 RHS Series of Radial, 105 °C Aluminum Capacitors With Capacitance Values up to 22,000 μF at 10 V and Ripple Currents to 3100 mA at + 105 °C
November 05, 2008
Vishay Releases New ECL Series of SMD Aluminum Capacitors With Z as Low as 90 mΩ, High Capacitance Values up to 1500 μF, and High Ripple Currents to 670 mA