Capacitors - Aluminum - Screw Terminal
Latest Press Release
-
- Vishay Intertechnology Releases New Series of Screw-Terminal Power Aluminum Capacitors With Long Life of 5000 Hours at +105°C and High Ripple Current to 34.8 A in 11 Case Sizes February 14, 2011
- Vishay Releases New Series of Screw-Terminal Power Aluminum Capacitors in Nine Case Sizes Ranging From 50 mm by 80 mm to 90 mm by 220 mm December 01, 2010
All Capacitors press releases
Related Information
|
Series
|
Product Image
![]() |
Type
|
Technology
|
Description
|
Mounting
|
Voltage
(V) |
Capacitance (min)
|
Capacitance (max)
|
|---|---|---|---|---|---|---|---|---|
| Capacitors, Fixed | Aluminum | Aluminum Capacitors, Power High Ripple Current, Screw Terminals | Screw Terminal | 100 | 2.2 mF | 150 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors, Power High Ripple Current, Screw Terminals | Screw Terminal | 200 | 680 µF | 33 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors, Power High Ripple Current, Screw Terminals | Screw Terminal | 25 | 15 mF | 1.0F | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors, Power High Ripple Current, Screw Terminals | Screw Terminal | 250 | 470 µF | 33 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors, Power High Ripple Current, Screw Terminals | Screw Terminal | 350 | 330 µF | 15 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors, Power High Ripple Current, Screw Terminals | Screw Terminal | 385 | 220 µF | 6.8 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors, Power High Ripple Current, Screw Terminals | Screw Terminal | 40 | 10 mF | 470 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors, Power High Ripple Current, Screw Terminals | Screw Terminal | 400 | 220 µF | 10 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors, Power High Ripple Current, Screw Terminals | Screw Terminal | 450 | 220 µF | 10 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors, Power High Ripple Current, Screw Terminals | Screw Terminal | 63 | 4.7 mF | 330 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 200 | 680 µF | 33 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 250 | 680 µF | 22 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 350 | 330 µF | 15 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 400 | 220 µF | 10 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 450 | 150 µF | 6.8 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors, Power Eurodin, Screw Terminals | Screw Terminal | 100 | 1 mF | 68 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors, Power Eurodin, Screw Terminals | Screw Terminal | 25 | 4.7 mF | 330 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors, Power Eurodin, Screw Terminals | Screw Terminal | 40 | 3.3 mF | 220 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors, Power Eurodin, Screw Terminals | Screw Terminal | 63 | 2.2 mF | 150 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic®, Large Can | Screw Terminal | 10 | 23 mF | 23 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic®, Large Can | Screw Terminal | 100 | 1.7 mF | 1.7 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic®, Large Can | Screw Terminal | 15 | 7.5 mF | 50 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic®, Large Can | Screw Terminal | 200 | 850 µF | 7.4 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic®, Large Can | Screw Terminal | 25 | 2.7 mF | 50 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic®, Large Can | Screw Terminal | 250 | 500 µF | 10 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic®, Large Can | Screw Terminal | 30 | 4 mF | 26 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic®, Large Can | Screw Terminal | 350 | 190 µF | 5.1 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic®, Large Can | Screw Terminal | 40 | 2.9 mF | 34 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic®, Large Can | Screw Terminal | 450 | 230 µF | 3.5 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic®, Large Can | Screw Terminal | 50 | 1.3 mF | 41 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic®, Large Can | Screw Terminal | 75 | 1.4 mF | 17 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 85 °C, Large Can | Screw Terminal | 10 | 82 µF | 680 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 85 °C, Large Can | Screw Terminal | 100 | 10 µF | 4700 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 85 °C, Large Can | Screw Terminal | 15 | 47 µF | 680 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 85 °C, Large Can | Screw Terminal | 150 | 10 µF | 5600 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 85 °C, Large Can | Screw Terminal | 200 | 10 µF | 4700 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 85 °C, Large Can | Screw Terminal | 25 | 18 µF | 390 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 85 °C, Large Can | Screw Terminal | 250 | 10 µF | 4700 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 85 °C, Large Can | Screw Terminal | 350 | 470 µF | 4700 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 85 °C, Large Can | Screw Terminal | 40 | 10 µF | 8200 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 85 °C, Large Can | Screw Terminal | 400 | 270 µF | 6800 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 85 °C, Large Can | Screw Terminal | 450 | 330 µF | 5600 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 85 °C, Large Can | Screw Terminal | 50 | 10 µF | 8200 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 85 °C, Large Can | Screw Terminal | 6.3 | 1 µF | 820 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 85 °C, Large Can | Screw Terminal | 60 | 10 µF | 8200 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 85 °C, Large Can | Screw Terminal | 75 | 10 µF | 6800 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Power General Purpose Screw Terminals | Screw Terminal | 400 | 1 mF | 15 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Power General Purpose Screw Terminals | Screw Terminal | 420 | 1 mF | 15 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Power General Purpose Screw Terminals | Screw Terminal | 450 | 1 mF | 12 mF |