Capacitors - Aluminum - Low Profile
Related Information
|
Series
|
Type
|
Technology
|
Description
|
Mounting
|
Voltage
(V) |
Capacitance (min)
|
Capacitance (max)
|
|---|---|---|---|---|---|---|---|
| Capacitors, Fixed | Aluminum | Radial | pF | 100 µF | |||
| Capacitors, Fixed | Aluminum | Radial | 16 | pF | 100 µF | ||
| Capacitors, Fixed | Aluminum | Radial | 35 | 4.7 µF | 22 µF | ||
| Capacitors, Fixed | Aluminum | Radial | 63 | pF | 10 µF | ||
| Capacitors, Fixed | Aluminum Capacitors Radial Low Profile, 5 mm | Radial | 4.7 µF | 22 µF | |||
| Capacitors, Fixed | Aluminum Capacitors Radial Low Profile, 5 mm | Radial | 16 | 10 µF | 22 µF | ||
| Capacitors, Fixed | Aluminum Capacitors Radial Low Profile, 5 mm | Radial | 25 | 33 µF | pF | ||
| Capacitors, Fixed | Aluminum Capacitors Radial Low Profile, 5 mm | Radial | 50 | pF | 10 µF |