Capacitors - Aluminum - Surface Mount
Latest Press Release
-
- Vishay Releases Industry’s First Surface-Mount Aluminum Capacitors to Combine Low Impedance Down to 0.035 Ω With High Ripple Current to 1.75 A, While Meeting IPC/JEDEC J-STD-020 Soldering Standard September 16, 2010
- Vishay Extends 140 CRH and 150 CRZ Series Surface-Mount Aluminum Capacitors with New Devices That Meet IPC/JEDEC J-STD-020 Soldering Guidelines July 29, 2010
All Capacitors press releases
Related Information
|
Series
|
Product Image
|
Type
|
Technology
|
Description
|
Mounting
|
Voltage
(V) |
Capacitance (min)
|
Capacitance (max)
|
|---|---|---|---|---|---|---|---|---|
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip) Standard | Surface Mount | 10 | 6.8 µF | 15 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip) Standard | Surface Mount | 16 | 4.7 µF | 10 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip) Standard | Surface Mount | 25 | 3.3 µF | 6.8 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip) Standard | Surface Mount | 40 | 2.2 µF | 4.7 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip) Standard | Surface Mount | 6.3 | 10 µF | 22 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip) Standard | Surface Mount | 63 | 0.47 µF | 3.3 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip) Long Life | Surface Mount | 10 | 68 µF | 150 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip) Long Life | Surface Mount | 100 | 1 µF | 4.7 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip) Long Life | Surface Mount | 16 | 47 µF | 100 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip) Long Life | Surface Mount | 25 | 10 µF | 47 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip) Long Life | Surface Mount | 40 | 15 µF | 33 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip) Long Life | Surface Mount | 50 | 10 µF | 22 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip) Long Life | Surface Mount | 6.3 | 100 µF | 220 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip) Long Life | Surface Mount | 63 | 2.2 µF | 10 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), High Temperature | Surface Mount | 10 | 220 µF | 4700 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), High Temperature | Surface Mount | 16 | 150 µF | 3300 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), High Temperature | Surface Mount | 25 | 100 µF | 2200 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), High Temperature | Surface Mount | 35 | 68 µF | 1500 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), High Temperature | Surface Mount | 50 | 47 µF | 1000 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), High Temperature | Surface Mount | 6.3 | 330 µF | 680 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), High Temperature | Surface Mount | 63 | 10 µF | 680 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), High Temperature, Low Impedance | Surface Mount | 16 | 330 µF | 4700 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), High Temperature, Low Impedance | Surface Mount | 25 | 220 µF | 2700 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), High Temperature, Low Impedance | Surface Mount | 35 | 47 µF | 1800 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), High Temperature, Low Impedance | Surface Mount | 50 | 47 µF | 1200 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), High Temperature, Low Impedance | Surface Mount | 63 | 22 µF | 1000 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), Very Low Z | Surface Mount | 10 | 330 µF | 6800 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), Very Low Z | Surface Mount | 100 | 5 µF | 33 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), Very Low Z | Surface Mount | 16 | 220 µF | 4700 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), Very Low Z | Surface Mount | 25 | 150 µF | 3300 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), Very Low Z | Surface Mount | 35 | 100 µF | 2200 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), Very Low Z | Surface Mount | 50 | 68 µF | 1500 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), Very Low Z | Surface Mount | 6.3 | 470 µF | 10000 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), Very Low Z | Surface Mount | 63 | 33 µF | 680 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip) Long Life Vertical | Surface Mount | 10 | 33 µF | 680 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip) Long Life Vertical | Surface Mount | 100 | 33 µF | 33 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip) Long Life Vertical | Surface Mount | 16 | 10 µF | 470 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip) Long Life Vertical | Surface Mount | 25 | 33 µF | 330 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip) Long Life Vertical | Surface Mount | 35 | 4.7 µF | 33 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip) Long Life Vertical | Surface Mount | 50 | 0.47 µF | 100 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip) Long Life Vertical | Surface Mount | 6.3 | 22 µF | 1 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip) Long Life Vertical | Surface Mount | 63 | 100 µF | 100 µF | ||
| Capacitors, Fixed | Aluminum | SMD Aluminum Solid Capacitors with Conductive Polymer | Surface Mount | 10 | 4.7 µF | 560 µF | ||
| Capacitors, Fixed | Aluminum | SMD Aluminum Solid Capacitors with Conductive Polymer | Surface Mount | 16 | 3.3 µF | 330 µF | ||
| Capacitors, Fixed | Aluminum | SMD Aluminum Solid Capacitors with Conductive Polymer | Surface Mount | 2.5 | 680 µF | 1500 µF | ||
| Capacitors, Fixed | Aluminum | SMD Aluminum Solid Capacitors with Conductive Polymer | Surface Mount | 20 | 10 µF | 150 µF | ||
| Capacitors, Fixed | Aluminum | SMD Aluminum Solid Capacitors with Conductive Polymer | Surface Mount | 25 | 6.8 µF | 56 µF | ||
| Capacitors, Fixed | Aluminum | SMD Aluminum Solid Capacitors with Conductive Polymer | Surface Mount | 4 | 33 µF | 1200 µF | ||
| Capacitors, Fixed | Aluminum | SMD Aluminum Solid Capacitors with Conductive Polymer | Surface Mount | 6.3 | 22 µF | 820 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Solid Capacitors with Conductive Polymer | Surface Mount | 10 | 56 µF | 56 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Solid Capacitors with Conductive Polymer | Surface Mount | 16 | 82 µF | 82 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Solid Capacitors with Conductive Polymer | Surface Mount | 25 | 10 µF | 82 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Solid Capacitors with Conductive Polymer | Surface Mount | 35 | 8.2 µF | 47 µF | ||
| Capacitors, Fixed | Aluminum Capacitors | Surface Mount | 10 | 220 µF | 1500 µF | |||
| Capacitors, Fixed | Aluminum Capacitors | Surface Mount | 16 | 100 µF | 470 µF | |||
| Capacitors, Fixed | Aluminum Capacitors | Surface Mount | 25 | 68 µF | 220 µF | |||
| Capacitors, Fixed | Aluminum Capacitors | Surface Mount | 35 | 33 µF | 220 µF | |||
| Capacitors, Fixed | Aluminum Capacitors | Surface Mount | 50 | 10 µF | 100 µF | |||
| Capacitors, Fixed | Aluminum Capacitors | Surface Mount | 10 | 100 µF | 2200 µF | |||
| Capacitors, Fixed | Aluminum Capacitors | Surface Mount | 16 | 10 µF | 1000 µF | |||
| Capacitors, Fixed | Aluminum Capacitors | Surface Mount | 25 | 22 µF | 680 µF | |||
| Capacitors, Fixed | Aluminum Capacitors | Surface Mount | 35 | 10 µF | 470 µF | |||
| Capacitors, Fixed | Aluminum Capacitors | Surface Mount | 50 | 10 µF | 220 µF |