|
Related press releases
|
 |
|
July 29,
2010
|
 |
Vishay Extends 140 CRH and 150 CRZ Series Surface-Mount Aluminum Capacitors with New Devices That Meet IPC/JEDEC J-STD-020
Soldering Guidelines
|
|
August 01,
2008
|
 |
Vishay Extends 140 CRH Series of SMD Aluminum Capacitors to Provide High Capacitance Values up to 1000 μF, High Ripple Currents
to 900 mA at 125 °C, and Low ESR Down to 90 mΩ
|
|
July 09,
2008
|
 |
Vishay Extends 150 CRZ Series of SMD Aluminum Capacitors to Provide Z as Low as 60 mΩ, Capacitance Values up to 2200 μF, and
Ripple Currents to 1007 mA at +105 °C
|
|
February 16,
2007
|
 |
Vishay Expands on 153 CRV Series With New SMD Capacitors Featuring Increased Voltages to 100 V and Increased Capacitance to
1000 μF
|
|
April 26,
2006
|
 |
Vishay's New Aluminum Capacitors Achieve Maximum Impedance at 100 kHz That Is as Low as 0.10 Ohms in RoHS-Compliant, Lead(Pb)-Free,
Surface-Mount Package
|
|
April 26,
2006
|
 |
Vishay's New RoHS-Compliant SMD Aluminum Capacitors Enable Operation up to 125 °C and Lead (Pb)-Free Soldering
|
|
November 30,
2005
|
 |
New RoHS-Compliant SMD Aluminum Capacitors from Vishay Feature Long Useful Life from 200,000 hours at 40° C, Capacitance Values
from 0.47 μF to 470 μF, Voltage Ratings from 6.3 V to 50 V
|
 |
|
|
 |