|
Related press releases
|
 |
|
September 16,
2010
|
 |
Vishay Releases Industry’s First Surface-Mount Aluminum Capacitors to Combine Low Impedance Down to 0.035 Ω With High Ripple
Current to 1.75 A, While Meeting IPC/JEDEC J-STD-020 Soldering Standard
|
|
July 29,
2010
|
 |
Vishay Extends 140 CRH and 150 CRZ Series Surface-Mount Aluminum Capacitors with New Devices That Meet IPC/JEDEC J-STD-020
Soldering Guidelines
|
|
January 20,
2010
|
 |
Vishay Enhances 101/102 PHR-ST Screw-Terminal Power Aluminum Capacitors With Three Large Case Sizes to 90 mm by 220 mm, and
13-mm Terminals
|
|
October 30,
2009
|
 |
Vishay Releases New 142 RHS Series of Radial, 105 °C Aluminum Capacitors With Capacitance Values up to 22,000 μF at 10 V and
Ripple Currents to 3100 mA at + 105 °C
|
|
January 23,
2009
|
 |
Vishay Releases New 146 RTI Series of Radial, High-Temperature, Low-Impedance Aluminum Capacitors With Z as Low as 18 mΩ,
Capacitance Values up to 6800 μF, and Ripple Currents to 3200 mA at +125 °C
|
|
August 01,
2008
|
 |
Vishay Extends 140 CRH Series of SMD Aluminum Capacitors to Provide High Capacitance Values up to 1000 μF, High Ripple Currents
to 900 mA at 125 °C, and Low ESR Down to 90 mΩ
|
|
July 09,
2008
|
 |
Vishay Extends 150 CRZ Series of SMD Aluminum Capacitors to Provide Z as Low as 60 mΩ, Capacitance Values up to 2200 μF, and
Ripple Currents to 1007 mA at +105 °C
|
|
February 16,
2007
|
 |
Vishay Expands on 153 CRV Series With New SMD Capacitors Featuring Increased Voltages to 100 V and Increased Capacitance to
1000 μF
|
|
April 26,
2006
|
 |
Vishay's New Aluminum Capacitors Achieve Maximum Impedance at 100 kHz That Is as Low as 0.10 Ohms in RoHS-Compliant, Lead(Pb)-Free,
Surface-Mount Package
|
|
April 26,
2006
|
 |
Vishay's New RoHS-Compliant SMD Aluminum Capacitors Enable Operation up to 125 °C and Lead (Pb)-Free Soldering
|
|
November 30,
2005
|
 |
New RoHS-Compliant SMD Aluminum Capacitors from Vishay Feature Long Useful Life from 200,000 hours at 40° C, Capacitance Values
from 0.47 μF to 470 μF, Voltage Ratings from 6.3 V to 50 V
|
|
November 11,
2002
|
 |
Miniaturised ultra-long-life elcaps with green electrolyte save space in power applications
|
 |
|
|
 |