Capacitors - - High Frequency
Related Information
|
Series
|
Product Image
![]() |
Type
|
Technology
|
Description
|
Mounting
|
Voltage
(V) |
Capacitance (min)
|
Capacitance (max)
|
|---|---|---|---|---|---|---|---|---|
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, for Higher Voltages | Screw mounting | 40000 | 1 nF | 1 nF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance | Surface Mount | 10 | 1.5 µF | 220 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance | Surface Mount | 16 | 1.0 µF | 220 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance | Surface Mount | 20 | 0.68 µF | 100 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance | Surface Mount | 25 | 0.47 µF | 47 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance | Surface Mount | 35 | 0.10 µF | 22 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance | Surface Mount | 4 | 4.7 µF | 68 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance | Surface Mount | 50 | 0.10 µF | 10 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance | Surface Mount | 6.3 | 2.2 µF | 470 µF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Frequency Applications | Surface Mount | 100 | 1.0pF | 100pF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Frequency Applications | Surface Mount | 200 | 1.0pF | 220pF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications | Surface Mount | 100 | 0.5pF | 100 µF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications | Surface Mount | 16 | 1.5 µF | 10 µF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications | Surface Mount | 25 | 47nF | 22 µF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications | Surface Mount | 50 | 100pF | 4.7 µF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Q Commodity Applications | Surface Mount | 100 | 0.5pF | 3.3nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Q Commodity Applications | Surface Mount | 50 | 0.5pF | 470pF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Ultra High Q Commodity Applications | Surface Mount | 25 | 0.1pF | 33pF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Ultra High Q Commodity Applications | Surface Mount | 250 | 0.3pF | 100pF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Ultra High Q Commodity Applications | Surface Mount | 50 | 0.1pF | 22pF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 10 | 50 µF | 100 µF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 12 | 580 µF | 2.2 mF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 18 | 35 µF | 1.8 mF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 180 | 2.0 µF | 230 µF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 20 | 28 µF | 200 µF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 270 | 2.5 µF | 150 µF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 30 | 20 µF | 1.3 mF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 35 | 20 µF | 60 µF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 360 | 2.0 µF | 30 µF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 40 | 190 µF | 1 mF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 450 | 5.0 µF | 25 µF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 50 | 900 µF | 900 µF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 540 | 4.0 µF | 20 µF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 60 | 12 µF | 750 µF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 630 | 3.5 µF | 18 µF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 8 | 70 µF | 140 µF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 90 | 8.0 µF | 450 µF |