|
Related press releases
|
 |
|
September 26,
2011
|
 |
Vishay Intertechnology’s VJ Automotive Series Surface-Mount MLCCs Available With Polymer Terminations to Reduce Failures Related
to Board-Flex Cracking
|
|
January 20,
2010
|
 |
Vishay Enhances 101/102 PHR-ST Screw-Terminal Power Aluminum Capacitors With Three Large Case Sizes to 90 mm by 220 mm, and
13-mm Terminals
|
|
December 09,
2009
|
 |
Vishay’s New 94SVPD Series of Aluminum Solid Capacitors With Conductive Polymer Features High Voltages to 35 V, High-Temperature
Operation to +125 °C, and Rated Ripple Currents to 3.8 A
|
|
October 30,
2009
|
 |
Vishay Releases New 142 RHS Series of Radial, 105 °C Aluminum Capacitors With Capacitance Values up to 22,000 μF at 10 V and
Ripple Currents to 3100 mA at + 105 °C
|
|
November 05,
2008
|
 |
Vishay Releases New ECL Series of SMD Aluminum Capacitors With Z as Low as 90 mΩ, High Capacitance Values up to 1500 μF, and
High Ripple Currents to 670 mA
|
 |
|
|
 |