Capacitors - - Polyester DC
|
Series
|
Product Image
![]() |
Type
|
Technology
|
Description
|
Mounting
|
Voltage
(V) |
Capacitance (min)
|
Capacitance (max)
|
|---|---|---|---|---|---|---|---|---|
| Capacitors, Fixed | Polyester Film | Polyester Film Capacitors KT Radial Epoxy Lacquered Type | Radial | 0.001F | 0.001F | |||
| Capacitors, Fixed | Polyester Film | Metallized Polyester Film Capacitor MKT Axial Type | Axial | 100 | 470 pF | 22 µF | ||
| Capacitors, Fixed | Polyester Film | Metallized Polyester Film Capacitor MKT Axial Type | Axial | 1000 | 470 pF | 22 µF | ||
| Capacitors, Fixed | Polyester Film | Metallized Polyester Film Capacitor MKT Axial Type | Axial | 250 | 470 pF | 22 µF | ||
| Capacitors, Fixed | Polyester Film | Metallized Polyester Film Capacitor MKT Axial Type | Axial | 400 | 470 pF | 22 µF | ||
| Capacitors, Fixed | Polyester Film | Metallized Polyester Film Capacitor MKT Axial Type | Axial | 63 | 470 pF | 22 µF | ||
| Capacitors, Fixed | Polyester Film | Metallized Polyester Film Capacitor MKT Axial Type | Axial | 630 | 470 pF | 22 µF | ||
| Capacitors, Fixed | Polyester Film | Metallized Polyester Film Capacitors Related Document: IEC 60384-2 | Reference | 1 nF | 1 µF | |||
| Capacitors, Fixed | Polyester Film | DC Film Capacitors MKT Radial Potted Type | Radial | 1 nF | 15 µF | |||
| Capacitors, Fixed | Polyester Film | Metallized Polyester Film Capacitor Related Document: IEC 60384-2 | Reference | 1 nF | 15 µF | |||
| Capacitors, Fixed | Polyester Film | Metallized Polyester Film Capacitors MKT Radial Epoxy Partly Lacquered Type | Radial | 10 nF | 10 µF | |||
| Capacitors, Fixed | Polyester Film | Metallized polyester Film Capacitors MKT Radial Epoxy Lacquered Type | Radial | 1 nF | 1 µF | |||
| Capacitors, Fixed | Polyester Film | Metalliuzed Polyester Film Capacitors MKT Radial Epoxy Lacquered Type | Radial | 1 nF | 1 µF | |||
| Capacitors, Fixed | Polyester Film | Metallized Polyester Film Capacitors MKT Radial Potted Types | Radial | 1 nF | 1 µF | |||
| Capacitors, Fixed | Polyester Film | Series Impedance Film Capacitors Radial Epoxy Lacquered Type | Radial | 400 | pF | pF | ||
| Capacitors, Fixed | Polyester Film | DC Film Capacitor MKT Radial Epoxy Lacquered Type | Radial | 3.3 nF | 367 µF | |||
| Capacitors, Fixed | Polyester Film | DC Film Capacitors MKT Radial Potted Type | Radial | 250 | 0.00068F | 0.00068F | ||
| Capacitors, Fixed | Polyester Film | DC Film Capacitors MKT Radial Potted Type | Radial | 400 | 0.00068F | 0.00068F | ||
| Capacitors, Fixed | Polyester Film | DC Film Capacitors MKT Radial Potted Type | Radial | 50 | 0.00068F | 0.00068F | ||
| Capacitors, Fixed | Polyester Film | DC Film Capacitors MKT Radial Potted Type | Radial | 63 | 0.00068F | 0.00068F | ||
| Capacitors, Fixed | Polyester Film | DC Film Capacitors MKT Radial Potted Type | Radial | 630 | 0.00068F | 0.00068F | ||
| Capacitors, Fixed | Polyester Film | DC Film Capacitors MKT Radial Potted Type | Radial | 100 | 3.9 nF | 373 µF | ||
| Capacitors, Fixed | Polyester Film | DC Film Capacitors MKT Radial Potted Type | Radial | 250 | 3.9 nF | 373 µF | ||
| Capacitors, Fixed | Polyester Film | DC Film Capacitors MKT Radial Potted Type | Radial | 400 | 3.9 nF | 373 µF | ||
| Capacitors, Fixed | Polyester Film | DC Film Capacitors MKT Radial Potted Type | Radial | 63 | 3.9 nF | 373 µF | ||
| Capacitors, Fixed | Polyester Film | DC Film Capacitors MKT Radial Potted Type | Radial | 250 | 10 nF | 10 µF | ||
| Capacitors, Fixed | Polyester Film | DC Film Capacitors MKT Radial Potted Type | Radial | 400 | 10 nF | 10 µF | ||
| Capacitors, Fixed | Polyester Film | DC Film Capacitors MKT Radial Potted Type | Radial | 630 | 10 nF | 10 µF | ||
| Capacitors, Fixed | Polyester Film | DC Film Capacitors MKT Radial Lacquered Type | Radial | 100 | 0.001F | 0.001F | ||
| Capacitors, Fixed | Polyester Film | DC Film Capacitors MKT Radial Lacquered Type | Radial | 250 | 0.001F | 0.001F | ||
| Capacitors, Fixed | Polyester Film | DC Film Capacitors MKT Radial Lacquered Type | Radial | 400 | 0.001F | 0.001F | ||
| Capacitors, Fixed | Polyester Film | DC Film Capacitors MKT Radial Lacquered Type | Radial | 630 | 0.001F | 0.001F | ||
| Capacitors, Fixed | Polyester Film | Metallized Polyester Film Capacitors MKT Radial Potted Type | Radial | 1 nF | 1.2 µF | |||
| Capacitors, Fixed | Polyester | Metallized Polyester Film Capacitors, Wrap-and-Fill | pF | pF | ||||
| Capacitors, Fixed | Polyester | Metallized Polyester Film Capacitors, Wrap-and-Fill | 100 | 82 nF | 10 µF | |||
| Capacitors, Fixed | Polyester | Metallized Polyester Film Capacitors, Wrap-and-Fill | 200 | 47 nF | 5 µF | |||
| Capacitors, Fixed | Polyester | Metallized Polyester Film Capacitors, Wrap-and-Fill | 400 | 15 nF | 2 µF | |||
| Capacitors, Fixed | Polyester | Metallized Polyester Film Capacitors, Wrap-and-Fill | 50 | 0.12 µF | 10 µF | |||
| Capacitors, Fixed | Polyester | Metallized Polyester Film Capacitors, Wrap-and-Fill | 600 | 4.7 nF | 0.68 µF |