Searching . . .

Capacitors - - Low voltage AC

Series
Product Image
Type
Technology
Description
Mounting
Capacitance (min)
Capacitance (max)
Datasheet
info
Capacitors, fixed, low voltage MKP, metallized polypropylene film ESTAdry D-Type, LVAC Power Capacitors 3-phase D: 3 x 115.5, 3-phase Y: 3 x 140.1 3-phase D: 3 x 331.6, 3-phase Y: 3 x 334.3
Datasheet
info
Capacitors, fixed, low voltage MKP, metallized polypropylene film LVAC Power Capacitors Screw Terminal 3-phase D: 3 x 11.5, 3-phase Y: 3 x 83.6 3-phase D: 3 x 335.0, 3-phase Y: 3 x 219.3
Datasheet
info
Capacitors, fixed, low voltage MKP, metallized polypropylene film LVAC Power Capacitors 3-phase D: 3 x 22.3 3-phase D: 3 x 663
Datasheet
info
Capacitors, fixed, low voltage MKP, metallized polypropylene film LVAC DW-Type Filter Capacitors 1-phase: 200 µF, 3-phase D: 3 x 70 µF, 3-phase Y: 3 x 219 µF 1-phase: 3600 µF, 3-phase D: 3 x 780 µF, 3-phase Y: 3 x 1700 µF