Capacitors - - Plate
Related Information
|
Series
|
Product Image
![]() |
Type
|
Technology
|
Description
|
Mounting
|
Voltage
(V) |
Capacitance (min)
|
Capacitance (max)
|
|---|---|---|---|---|---|---|---|---|
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw terminal | 30000 | 1 nF | 1.5 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic | Screw terminal | 10000 | 100 pF | 500 pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic | Screw terminal | 12000 | 100 pF | 1 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic | Screw terminal | 3500 | 500 pF | 1 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic | Screw terminal | 7000 | 500 pF | 1 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw terminal | 15000 | 600 pF | 2.5 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw terminal | 25000 | 600 pF | 2.5 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw terminal | 27000 | 50 pF | 500 pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw terminal | 30000 | 50 pF | 2.5 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw terminal/band | 11000 | 25 pF | 1.6 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw terminal/band | 12000 | 25 pF | 6 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw terminal/band | 13000 | 25 pF | 6 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw terminal/band | 14000 | 25 pF | 6 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw terminal/band | 15000 | 50 pF | 6 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw terminal/band | 16000 | 100 pF | 3 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw terminal | 12000 | 160 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw terminal | 13000 | 160 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw terminal | 14000 | 160 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw terminal | 15000 | 160 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw terminal | 16000 | 160 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw terminal | 17000 | 160 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw terminal | 18000 | 160 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw terminal | 20000 | 160 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw terminal | 5000 | 5.6 pF | 2 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw terminal | 7500 | 10 pF | 560 pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 2 Ceramic | Screw terminal | 2000 | 10 nF | 27 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 2 Ceramic | Screw terminal | 3500 | 1 nF | 27 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 2 Ceramic | Screw terminal | 4000 | 10 nF | 27 nF |