Capacitors - - Pot
Related Information
|
Series
|
Product Image
|
Type
|
Technology
|
Description
|
Mounting
|
Voltage
(V) |
Capacitance (min)
|
Capacitance (max)
|
|---|---|---|---|---|---|---|---|---|
| Capacitors, Fixed | Ceramic,Singlelayer | Pot Capacitors, Tag Mounting | 3 | 10 pF | 40 pF | |||
| Capacitors, Fixed | Ceramic,Singlelayer | Pot Capacitors, Tag Mounting | 6 | 100 pF | 400 pF | |||
| Capacitors, Fixed | Ceramic,Singlelayer | Pot Capacitors, Tag Mounting | 7 | 80 pF | 1.2 nF | |||
| Capacitors, Fixed | Ceramic,Singlelayer | Pot Capacitors, Tag Mounting | 8 | 20 pF | 1 nF | |||
| Capacitors, Fixed | Ceramic,Singlelayer | Pot Capacitors, Tag & Flange Mounting | 10 | 1.6 nF | 4 nF | |||
| Capacitors, Fixed | Ceramic,Singlelayer | Pot Capacitors, Tag & Flange Mounting | 12 | 1 nF | 2.5 nF | |||
| Capacitors, Fixed | Ceramic,Singlelayer | Pot Capacitors, Tag & Flange Mounting | 6 | 3 nF | 6 nF | |||
| Capacitors, Fixed | Ceramic,Singlelayer | Pot Capacitors, Tag & Flange Mounting | 9 | 2.5 nF | 5.5 nF | |||
| Capacitors, Fixed | Ceramic,Singlelayer | Pot Capacitors, Tag & Flange Mounting | 10 | 400 pF | 4 nF | |||
| Capacitors, Fixed | Ceramic,Singlelayer | Pot Capacitors, Tag & Flange Mounting | 12 | 250 pF | 2.5 nF | |||
| Capacitors, Fixed | Ceramic,Singlelayer | Pot Capacitors, Tag & Flange Mounting | 13 | 2 nF | 2 nF | |||
| Capacitors, Fixed | Ceramic,Singlelayer | Pot Capacitors, Tag & Flange Mounting | 15 | 100 pF | 1.6 nF | |||
| Capacitors, Fixed | Ceramic,Singlelayer | Pot Capacitors with R 16 High Q Ceramic | 500 pF | 2 nF | ||||
| Capacitors, Fixed | Ceramic,Singlelayer | Pot Capacitors for Coupling Purposes | 32 | 3 nF | 4 nF | |||
| Capacitors, Fixed | Ceramic,Singlelayer | Pot Capacitors for Coupling Purposes | 40 | 2 nF | 2 nF | |||
| Capacitors, Fixed | Ceramic,Singlelayer | Pot Capacitors with R 16 High Q Ceramic | 100 pF | 250 pF | ||||
| Capacitors, Fixed | Ceramic,Singlelayer | Pot Capacitors for Coupling Purposes | 1.5 nF | 10 µF | ||||
| Capacitors, Fixed | Ceramic,Singlelayer | Pot Capacitors for Coupling Purposes | 15 | 10 µF | 10 µF | |||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors Internal Cooling System | Screw terminal | 14000 | 1 nF | 4.7 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Capacitors External Cooling System | Screw terminal | 10000 | 100 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Capacitors External Cooling System | Screw terminal | 12000 | 100 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Capacitors External Cooling System | Screw terminal | 14000 | 100 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Capacitors External Cooling System | Screw terminal | 16000 | 100 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Capacitors External Cooling System | Screw terminal | 18000 | 100 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Capacitors External Cooling System | Screw terminal | 20000 | 100 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Capacitors External Cooling System | Screw terminal | 22500 | 100 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Capacitors External Cooling System | Screw terminal | 25000 | 100 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors Internal Cooling System | Screw terminal | 16000 | 4 nF | 5 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors Internal Cooling System | Screw terminal | 20000 | 4 nF | 5 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors Internal Cooling System | Screw terminal | 14000 | 10 nF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors Internal Cooling System | Screw terminal | 20000 | 7.5 nF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors Internal Cooling System | Screw terminal | 22500 | 7.5 nF | 7.5 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors Internal Cooling System | Screw terminal | 27000 | 7.5 nF | 10 nF |