Searching . . .

Related press releases

March 29, 2012

Vishay Intertechnology Introduces Slim Polypropylene Film Capacitor for DC-Link Applications

March 26, 2012

Vishay Intertechnology Announces “Super 12” Featured Products for 2012

May 16, 2011

Vishay Intertechnology’s New T16 Series of Tantalum-Cased Wet Tantalum Capacitors for Avionics and Aerospace Applications Features Glass-to-Tantalum Hermetic Seals, 1.5 V Reverse Voltage Capability, and Enhanced Vibration and Thermal Shock Capabilities

February 14, 2011

Vishay Intertechnology Releases New Series of Screw-Terminal Power Aluminum Capacitors With Long Life of 5000 Hours at +105°C and High Ripple Current to 34.8 A in 11 Case Sizes

December 01, 2010

Vishay Releases New Series of Screw-Terminal Power Aluminum Capacitors in Nine Case Sizes Ranging From 50 mm by 80 mm to 90 mm by 220 mm

July 15, 2010

Vishay Releases New Series of 4-Terminal, Snap-In Power Aluminum Capacitors With 10,000-Hours Useful Life in Case Sizes From 35 mm by 50 mm to 45 mm by 100 mm

May 17, 2010

Vishay’s Wet Tantalum Capacitor, Approved to New DSCC Drawing 10011, Offers High Capacitance to 72,000 μF and Maximum ESR Down to 0.035 Ω

May 10, 2010

Vishay Electro-Films to Showcase High-Performance Wire Bondable Passive Components at IEEE MTT 2010 International Microwave Symposium

April 05, 2010

Vishay’s New Wet Tantalum Capacitor, Approved to New DSCC Drawing 10004, Offers Industry’s Highest Capacitance to 10,000 μF in T1, T2, T3, and T4 Case Codes

January 20, 2010

Vishay Enhances 101/102 PHR-ST Screw-Terminal Power Aluminum Capacitors With Three Large Case Sizes to 90 mm by 220 mm, and 13-mm Terminals

October 30, 2009

Vishay Releases New 142 RHS Series of Radial, 105 °C Aluminum Capacitors With Capacitance Values up to 22,000 μF at 10 V and Ripple Currents to 3100 mA at + 105 °C

October 23, 2009

Vishay’s New 136D Series of Tantalum-Cased Wet Tantalum Capacitors Features Glass-to-Tantalum Hermetic Seals, High-Temperature Operation to + 200 °C, and ESR Down to 0.44 Ω

April 22, 2009

Vishay Releases Industry’s First Wet Tantalum Capacitors in True Surface-Mountable, Molded Package

March 31, 2008

Vishay’s HE3 Wet Tantalum High-Energy Capacitor Chosen as Product of the Year by Electronic Products China Magazine

January 16, 2008

Vishay’s HE3 Wet Tantalum High-Energy Capacitor Rated Most Popular Product of 2007 by EE Times/eeProductCenter

July 09, 2007

Vishay Releases New HE3 Wet Tantalum High-Energy Capacitor With Ultra-High Capacitance Range of 3300 μF to 72000 μF

February 10, 2006

New Vishay 093 PMG-SI Aluminum Capacitors Achieve 2,000 Hours Rated Useful Lifetime at +85 °C

July 29, 2005

Vishay's New SuperTan® Extended-Range Capacitors OfferIndustry-High 6000 Microfarad Capacitance in Standard T4 Package

September 19, 2003

Vishay's NC Series Thin Film, Single-Value Chip and Wire Capacitors Improve Hybrid Circuit Design With Small 0.020-in.2 Dimensions and Capacitance Values up to 1000 pF

July 04, 2001

BCcomponents welcomes newest addition to family of snap-in capacitors

May 15, 2001

157 PUM-SI miniature snap-in electrolytic capacitor gives longer life at reduced cost

March 13, 2001

BCcomponents to upgrade 198 PHR capacitor range specifications by 30 %

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links