|
Applications:
Individual and group fixed compensation
Controlled central compensation
Filter circiuits for mains systems with
harmonics
Standards:
Capacitors:
VDE 0560/46 and 47
EN 60831/1 and 2
IEC 60831/1 and 2
Ranges:
230 to 1000 V, 50/60 Hz
2.5 to 56.2 kvar in
cylindrical/triangular aluminum casing
up to 500 kvar in welded
rectangular steel casing
Benefits:
Low loss, self-healing MKP-technology
Compact design
Excellent heat dissipation
Biodegradable, vegetable-based,
non-PCB, non-toxic
filling agent in the oil-impregnated version, or
Dry version
Burst-proof as confirmed by
independent international
inspection centers such as UL/ULc
Highest overcurrent and inrush current
capabilities
Life expectancy of >150,000 operating
hours with
highly consistent capacitance values
Custom designs available
General Documents:
Calculations and Tables
General Information for ESTA prop/ESTA dry Power Factor Correction
Capacitors Low Voltage
General Information for ESTA dry D-Type Capacitor
Order Form
Terms and Definitions, Applicable Standards
|