Capacitors: Military Qualified
Brands Vishay, Vishay Sprague, Vishay Tansitor, Vishay Vitramon
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Type Technology Description Mounting Case (EIA & Mil) Voltage (V) Capacitance (min) Capacitance (max)
DSCC 03028 Capacitors, Fixed, Chip MLCC Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03028 Surface Mount 0603 100 0.5 pF 22 nF
16 0.1 µF
25
50 47 nF
CWR11 Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount? Molded Case, Military Surface Mount 10 1 µF 47 µF
15 0.68 µF 33 µF
20 0.47 µF 22 µF
25 0.33 µF 15 µF
35 0.1 µF 6.8 µF
4 2.2 µF 100 µF
50 0.1 µF 4.7 µF
6 1.5 µF 68 µF
CWR16 Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Midget? Military, MIL-PRF-55365/13 Qualified Surface Mount 10 2.2 µF 220 µF
15 1 µF 100 µF
20 0.68 µF 47 µF
25 0.47 µF 33 µF
35 0.33 µF 15 µF
4 3.3 µF 330 µF
6
M39003/01/03/09 Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors, Military MIL-PRF-39003 Qualified, Styles CSR13, 21, 23 Through Hole 10 3.9 µF 560 µF
100 56 nF 6.8 µF
15 2.7 µF 330 µF
20 1.2 µF 180 µF
35 1.8 µF 68 µF
50 56 nF 39 µF
6 5.6 µF 1000 µF
75 0.1 µF 15 µF
CWR06 Tantalum, Solid, Chip Solid Tantalum Chip Capacitors Tantamount® Military, MIL-PRF-55365/4 Qualified Surface Mount 10 1 µF 47 µF
15 0.68 µF 33 µF
20 0.47 µF 22 µF
25 0.33 µF 15 µF
35 0.22 µF 6.8 µF
4 2.2 µF 100 µF
50 0.1 µF 4.7 µF
6 1.5 µF 68 µF
M39006/09/21/22/25/30/31 Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 91 Through Hole 10 20 µF 1500 µF
100 2.5 µF 120 µF
125 1.7 µF 82 µF
15 15 µF 1000 µF
25 10 µF 680 µF
30 8 µF 560 µF
50 5 µF 330 µF
6 30 µF 2200 µF
60 4 µF 270 µF
75 3.5 µF 220 µF
8 25 µF 1800 µF
ST Capacitors, Fixed Tantalum, Wet SuperTan® Wet Tantalum Capacitors with Hermetic Seal, FEATURES: Very High Capacitance, 10 to 1800µF, 25 to 125VDC, -55°C to + 125°C, Very Low ESR and High Ripple Current Through Hole 100 15 µF 220 µF
125 10 µF 150 µF
25 120 µF 1800 µF
30 100 µF 1500 µF
50 68 µF 680 µF
60 47 µF 560 µF
75 33 µF 470 µF
DSCC 03029 Capacitors, Fixed 0402
Series Type Technology Description Mounting Case (EIA & Mil) Voltage (V) Capacitance (min) Capacitance (max)