Capacitors - - Multilayer SMD
|
Series
|
Product Image
![]() |
Type
|
Technology
|
Description
|
Mounting
|
Voltage
(V) |
Capacitance (min)
|
Capacitance (max)
|
|---|---|---|---|---|---|---|---|---|
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | Surface Mount | 100 | 1.0pF | 470nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | Surface Mount | 50 | 390nF | 470nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03028 | Surface Mount | 100 | 0.5pF | 100nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03029 | Surface Mount | 100 | 0.5pF | 180pF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03029 | Surface Mount | 50 | 100pF | 10nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 05006 | Surface Mount | 100 | 100pF | 220nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 05006 | Surface Mount | 200 | 0.5pF | 3.3nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 05007 | Surface Mount | 100 | 820pF | 680nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 05007 | Surface Mount | 200 | 0.5pF | 10nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Commercial Applications | Surface Mount | 10 | 560nF | 1.0 µF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Commercial Applications | Surface Mount | 100 | 1.0pF | 47nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Commercial Applications | Surface Mount | 1000 | 18pF | 4.7 µF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Commercial Applications | Surface Mount | 200 | 1.0pF | 150nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Commercial Applications | Surface Mount | 250 | 330pF | 470nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Commercial Applications | Surface Mount | 500 | 1.0pF | 6.8 µF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Commercial Applications | Surface Mount | 630 | 1.0pF | 1.0 µF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors with Integrated Resistor for High Pulse Current Applications | Surface Mount | 1500 | 33nF | 560nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | Surface Mount | 100 | 0.5pF | 100nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | Surface Mount | 16 | 27nF | 100nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | Surface Mount | 200 | 0.5pF | 390nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | Surface Mount | 500 | 0.5pF | 6.8 µF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | Surface Mount | 6.3 | 120nF | 150nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | Surface Mount | 600 | 0.5pF | 10nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Frequency Applications | Surface Mount | 100 | 1.0pF | 100pF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Frequency Applications | Surface Mount | 200 | 1.0pF | 220pF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors Prohibit Surface Arc-over in High-Voltage Applications | Surface Mount | 1000 | 220pF | 270nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors Prohibit Surface Arc-over in High-Voltage Applications | Surface Mount | 1500 | 10pF | 5.6nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors Prohibit Surface Arc-over in High-Voltage Applications | Surface Mount | 2500 | 470pF | 8.2nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Non-Magnetic Applications | Through Hole | 100 | 0.5pF | 100nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Non-Magnetic Applications | Through Hole | 1000 | 15pF | 2.7 µF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Non-Magnetic Applications | Through Hole | 16 | 27nF | 100nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Non-Magnetic Applications | Through Hole | 200 | 0.5pF | 390nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Non-Magnetic Applications | Through Hole | 2000 | 5.6nF | 4.7 µF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Non-Magnetic Applications | Through Hole | 3000 | 10pF | 2.2 µF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Non-Magnetic Applications | Through Hole | 500 | 0.5pF | 6.8 µF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Non-Magnetic Applications | Through Hole | 6.3 | 120nF | 150nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Non-Magnetic Applications | Through Hole | 600 | 0.5pF | 10nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for Boardflex Sensitive Applications | Surface Mount | 1000 | 15pF | 47nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for Boardflex Sensitive Applications | Surface Mount | 1500 | 10pF | 4.7nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for Boardflex Sensitive Applications | Surface Mount | 2000 | 10pF | 1.8 µF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for Boardflex Sensitive Applications | Surface Mount | 3000 | 10pF | 1.8 µF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for Boardflex Sensitive Applications | Surface Mount | 630 | 470pF | 220nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Temperature Applications | Surface Mount | 50 | 470pF | 390nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications | Surface Mount | 10 | 560 nF | 1.0 pF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications | Surface Mount | 100 | 1 pF | 47 nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications | Surface Mount | 200 | 1 pF | 150 nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications | Surface Mount | 3000 | 12 pF | 22 nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications | Surface Mount | 50 | 470 pF | 390 nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications | Surface Mount | 500 | 1 pF | 470 nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications | Surface Mount | 630 | 1 pF | 22 nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications | Surface Mount | 100 | 0.5pF | 100 µF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications | Surface Mount | 16 | 1.5 µF | 10 µF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications | Surface Mount | 25 | 47nF | 22 µF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications | Surface Mount | 50 | 100pF | 4.7 µF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Q Commodity Applications | Surface Mount | 100 | 0.5pF | 3.3nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Q Commodity Applications | Surface Mount | 50 | 0.5pF | 470pF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors Array for Commodity Applications | Through Hole | 50 | 10pF | 100nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Ultra High Q Commodity Applications | Surface Mount | 25 | 0.1pF | 33pF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Ultra High Q Commodity Applications | Surface Mount | 250 | 0.3pF | 100pF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Ultra High Q Commodity Applications | Surface Mount | 50 | 0.1pF | 22pF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Ultra Small Commodity Applications | Surface Mount | 50 | 0.5pF | 220nF |