Searching . . .

Related press releases

March 29, 2012

Vishay Intertechnology Introduces Slim Polypropylene Film Capacitor for DC-Link Applications

March 26, 2012

Vishay Intertechnology Announces “Super 12” Featured Products for 2012

March 15, 2012

Vishay Intertechnology’s New TANTAMOUNT® Surface-Mount Molded Tantalum Chip Capacitors Offer Industry-Best Low DCL of 0.005 CV in Five Standard Case Sizes

March 08, 2012

Vishay Intertechnology Introduces AC Polypropylene Film Capacitor With Wide Capacitance Range From 1 µF to 70 µF and Long Life of > 60,000 Hours

February 29, 2012

Vishay Intertechnology’s VJ Non-Magnetic Surface-Mount MLCCs Honored With CEM 2011 Editors’ Choice Award

December 15, 2011

Vishay Intertechnology Increases Minimum Capacitance of VJ HVArc Guard® Surface-Mount X7R MLCCs up to 470 pF

December 07, 2011

Vishay Intertechnology Launches New Surface-Mount RF Capacitors With Industry’s Highest SRF for Applications at Frequencies up to 20 GHz

December 05, 2011

Vishay Intertechnology’s New HI-TMP® TANTAMOUNT® Surface-Mount Solid Molded Tantalum Chip Capacitors Offer High-Temperature Capabilities to + 175 °C in Three Standard Case Sizes

November 21, 2011

Vishay Intertechnology Announces New Shorter Lead Times for CDR MIL-Qualified MLCCs for Military and Aerospace Applications

November 17, 2011

Vishay Intertechnology Introduces New Surface-Mount MLCC Featuring Integrated Resistor for Rapid Discharge

September 26, 2011

Vishay Intertechnology’s VJ Automotive Series Surface-Mount MLCCs Available With Polymer Terminations to Reduce Failures Related to Board-Flex Cracking

August 11, 2011

Vishay Intertechnology’s New Non-Magnetic Surface-Mount MLCCs Offer C0G and X7R/X5R Dielectrics, Voltage Ratings From 6.3 VDC to 3000 VDC, and Capacitance From 0.5 pF to 6.8 µF in 11 Case Sizes

June 07, 2011

Vishay Intertechnology to Showcase High-Efficiency, High-Performance Power Electronics Products for PV Applications at Intersolar Europe 2011

May 16, 2011

Vishay Intertechnology’s New T16 Series of Tantalum-Cased Wet Tantalum Capacitors for Avionics and Aerospace Applications Features Glass-to-Tantalum Hermetic Seals, 1.5 V Reverse Voltage Capability, and Enhanced Vibration and Thermal Shock Capabilities

May 02, 2011

Vishay Intertechnology Announces New W Case Size for High-Capacitance, High-Voltage, Low-ESR TR3 Molded Tantalum Chip Capacitor

April 07, 2011

Vishay Intertechnology’s New Series of HI TMP® TANTAMOUNT® Surface-Mount Solid Tantalum Chip Capacitors is Industry’s First to Feature 10 µF Capacitance at 12 V or 21 V and 500 Hours of Continuous Operation at + 200 °C

March 29, 2011

Vishay Intertechnology’s T97 and 597D Solid Tantalum Chip Capacitors and SiR880DP ThunderFET® 80 V N-Channel Power MOSFET Named as Design News Golden Mousetrap Best Product Finalists

March 16, 2011

Vishay’s New T86 Series of Surface-Mount Hi-Rel COTS TANTAMOUNT® Solid Tantalum Chip Capacitors Features Weibull Grading, Low-ESR Option Down to 0.25Ω, and Built-In Fuses in Three Molded Case Sizes

February 14, 2011

Vishay Intertechnology Releases New Series of Screw-Terminal Power Aluminum Capacitors With Long Life of 5000 Hours at +105°C and High Ripple Current to 34.8 A in 11 Case Sizes

December 06, 2010

Vishay Releases New Series of Application-Specific Pulse Capacitors for Wireless Modems with Industry-High Capacitance to 2200 µF in Three Case Sizes

December 01, 2010

Vishay Releases New Series of Screw-Terminal Power Aluminum Capacitors in Nine Case Sizes Ranging From 50 mm by 80 mm to 90 mm by 220 mm

November 29, 2010

Vishay Intertechnology Wins EDN China Innovation Best Product Award in the Passive Components and Sensors Category for 75 V TANTAMOUNT® Solid Tantalum Chip Capacitors

September 30, 2010

Vishay Intertechnology’s TM8 Series of MicroTan® High-Reliability Solid Tantalum Chip Capacitors Features Very Low DCL Down to 200 nA in Seven Compact Case Sizes

September 16, 2010

Vishay Releases Industry’s First Surface-Mount Aluminum Capacitors to Combine Low Impedance Down to 0.035 Ω With High Ripple Current to 1.75 A, While Meeting IPC/JEDEC J-STD-020 Soldering Standard

July 29, 2010

Vishay Extends 140 CRH and 150 CRZ Series Surface-Mount Aluminum Capacitors with New Devices That Meet IPC/JEDEC J-STD-020 Soldering Guidelines

July 15, 2010

Vishay Releases New Series of 4-Terminal, Snap-In Power Aluminum Capacitors With 10,000-Hours Useful Life in Case Sizes From 35 mm by 50 mm to 45 mm by 100 mm

July 08, 2010

Vishay Extends TANTAMOUNT® Hi-Rel COTS T97 and Industrial-Grade 597D Series to Offer Industry’s First Solid Tantalum Chip Capacitors With 75-V Rating

June 24, 2010

Vishay Extends 900-V to 2700-V Heavy Duty Capacitors for Power Electronics with New Capacitance Values Up to 2235 µF

May 17, 2010

Vishay’s Wet Tantalum Capacitor, Approved to New DSCC Drawing 10011, Offers High Capacitance to 72,000 μF and Maximum ESR Down to 0.035 Ω

May 10, 2010

Vishay Electro-Films to Showcase High-Performance Wire Bondable Passive Components at IEEE MTT 2010 International Microwave Symposium

April 29, 2010

Vishay’s TANTAMOUNT® CWR06 and CWR16 Solid Tantalum Chip Capacitors Now Available with MIL-PRF-55365 “T”-Level Failure Rate for Space-Level Applications

April 05, 2010

Vishay’s New Wet Tantalum Capacitor, Approved to New DSCC Drawing 10004, Offers Industry’s Highest Capacitance to 10,000 μF in T1, T2, T3, and T4 Case Codes

January 27, 2010

Vishay’s New TF3 TANTAMOUNT® Low-ESR Solid Tantalum Chip Capacitors in Three Molded Case Sizes Feature Built-In Fuse for Safety-Critical Applications

January 20, 2010

Vishay Enhances 101/102 PHR-ST Screw-Terminal Power Aluminum Capacitors With Three Large Case Sizes to 90 mm by 220 mm, and 13-mm Terminals

December 09, 2009

Vishay’s New 94SVPD Series of Aluminum Solid Capacitors With Conductive Polymer Features High Voltages to 35 V, High-Temperature Operation to +125 °C, and Rated Ripple Currents to 3.8 A

October 30, 2009

Vishay Releases New 142 RHS Series of Radial, 105 °C Aluminum Capacitors With Capacitance Values up to 22,000 μF at 10 V and Ripple Currents to 3100 mA at + 105 °C

October 23, 2009

Vishay’s New 136D Series of Tantalum-Cased Wet Tantalum Capacitors Features Glass-to-Tantalum Hermetic Seals, High-Temperature Operation to + 200 °C, and ESR Down to 0.44 Ω

October 14, 2009

Vishay’s New Small-Form-Factor, Multilayer Ceramic Chip Antennas for Mobile Devices are Industry’s First to Cover Entire UHF Band From 470 MHz to 860 MHz

September 02, 2009

Vishay Releases TANTAMOUNT® Solid Tantalum Chip Capacitors in Hi-Rel COTS, Low-ESR, and Standard Industrial Grade Versions With Industry’s Highest 63-V Rating in D and E Case Sizes

April 22, 2009

Vishay Releases Industry’s First Wet Tantalum Capacitors in True Surface-Mountable, Molded Package

February 04, 2009

Vishay Releases New Series of High-Voltage, Screw-Mounting Disc Capacitors with Capacitance Values up to 8000 pF Over a 10 kVDC to 40 kVDC Voltage Range

January 23, 2009

Vishay Releases New 146 RTI Series of Radial, High-Temperature, Low-Impedance Aluminum Capacitors With Z as Low as 18 mΩ, Capacitance Values up to 6800 μF, and Ripple Currents to 3200 mA at +125 °C

December 03, 2008

Vishay’s TR8 MicroTan™ Tantalum Chip Capacitor Named as Winner of EDN China’s Annual Innovation Award In Passive Component, Connector, and Sensor Category

November 05, 2008

Vishay Releases New ECL Series of SMD Aluminum Capacitors With Z as Low as 90 mΩ, High Capacitance Values up to 1500 μF, and High Ripple Currents to 670 mA

September 26, 2008

Vishay Releases Three New X2 EMI Suppression Film Capacitors With Increased Voltage Rating to 310 VAC

September 19, 2008

Vishay’s VJ HVArc Guard® Surface-Mount X7R MLCCs Now Available With Optional Polymer Terminations to Reduce Failure Related to Mechanical Cracking

August 15, 2008

Vishay Extends 298D MicroTan™ Series With Industry’s First Solid Tantalum Chip Capacitors to Offer 10 μF-4 V CV Rating in Molded 0402 Case Size

August 08, 2008

Vishay Extends Hi-Rel COTS T97 Series to Offer Industry’s First Solid Tantalum Chip Capacitor With 63-V Rating and 22-μF Capacitance

August 01, 2008

Vishay Extends 140 CRH Series of SMD Aluminum Capacitors to Provide High Capacitance Values up to 1000 μF, High Ripple Currents to 900 mA at 125 °C, and Low ESR Down to 90 mΩ

July 09, 2008

Vishay Extends 150 CRZ Series of SMD Aluminum Capacitors to Provide Z as Low as 60 mΩ, Capacitance Values up to 2200 μF, and Ripple Currents to 1007 mA at +105 °C

May 14, 2008

Vishay Releases New TR8 Series of Molded MicroTan™ Tantalum Chip Capacitors with ESR of 0.8 Ω in 0805 Case Size, and Industry’s Lowest ESR of 1.5 Ω for the 0603 Case Size

March 31, 2008

Vishay’s HE3 Wet Tantalum High-Energy Capacitor Chosen as Product of the Year by Electronic Products China Magazine

January 16, 2008

Vishay’s HE3 Wet Tantalum High-Energy Capacitor Rated Most Popular Product of 2007 by EE Times/eeProductCenter

August 08, 2007

Vishay Extends 298D MicroTan™ Series with Industry's First Solid Tantalum Chip Capacitors to Offer 220-µF/4-V CV Rating in Molded 0805 Case Size

July 09, 2007

Vishay Releases New HE3 Wet Tantalum High-Energy Capacitor With Ultra-High Capacitance Range of 3300 μF to 72000 μF

June 22, 2007

Vishay’s T97 Solid Tantalum Chip Capacitors Offer High-Reliability Screening and Surge Current Testing Options With Ultra-Low ESR Values From 0.015 Ω to 0.17 Ω in a Wide Variety of Case Sizes

February 16, 2007

Vishay Expands on 153 CRV Series With New SMD Capacitors Featuring Increased Voltages to 100 V and Increased Capacitance to 1000 μF

August 25, 2006

Vishay's T95 Solid Tantalum Chip Capacitors Offer High-Reliability Screening and Surge Current Testing Options With Low ESR Values Down to 0.055 Ω

July 28, 2006

Vishay's TH3 Solid Tantalum Chip Capacitors Offer High-Temperature Capabilities up to 150 °C and Choice of Five Standard Case Sizes

June 21, 2006

Vishay's T83 Solid Tantalum Chip Capacitors Offer High Reliability With Standard to “B Level" Weibull Grading and Choice of Five Standard Case Sizes

May 17, 2006

Vishay's New Solid Tantalum Chip Capacitor Features Leadframeless, Face-down Termination For Portable Consumer Electronic Applications

April 26, 2006

Vishay's New Aluminum Capacitors Achieve Maximum Impedance at 100 kHz That Is as Low as 0.10 Ohms in RoHS-Compliant, Lead(Pb)-Free, Surface-Mount Package

April 26, 2006

Vishay's New RoHS-Compliant SMD Aluminum Capacitors Enable Operation up to 125 °C and Lead (Pb)-Free Soldering

February 10, 2006

New Vishay 093 PMG-SI Aluminum Capacitors Achieve 2,000 Hours Rated Useful Lifetime at +85 °C

November 30, 2005

New RoHS-Compliant SMD Aluminum Capacitors from Vishay Feature Long Useful Life from 200,000 hours at 40° C, Capacitance Values from 0.47 μF to 470 μF, Voltage Ratings from 6.3 V to 50 V

November 11, 2005

Vishay TR3 Molded Tantalum Chip Capacitors Offer ESR Values Down to 0.035 Ω and Ripple-Current Handling Up to 2.07 A

October 14, 2005

Vishay's Low-Profile 572D Solid Tantalum Chip Capacitor in 0.039-mm-High P Case Size Offer Capacitance Ratings of 10 μF and 33 μF

July 29, 2005

Vishay's New SuperTan® Extended-Range Capacitors OfferIndustry-High 6000 Microfarad Capacitance in Standard T4 Package

November 07, 2003

Vishay's New X2 Interference Suppression Film Capacitors Feature Capacitance Values from 0.001 μF to 4.7 μF and Pitch Sizes Down to 7.5 mm

October 31, 2003

Vishay Adds to 592D Family of Low-Profile Tantalum Capacitors: New Devices Offer 2200 μF Capacitance in 2 mm Case Height, 3300 μF in 2.5 mm Case Height

September 19, 2003

Vishay's NC Series Thin Film, Single-Value Chip and Wire Capacitors Improve Hybrid Circuit Design With Small 0.020-in.2 Dimensions and Capacitance Values up to 1000 pF

June 05, 2003

New Heavy-Duty, Metallized-Film Power Capacitors Offer Current Ratings up to 150 A and Low Self-Inductance in Compact, Easy-Mounting Radial Design

December 16, 2002

New Tantalum Chip Capacitor Combines Capacitance of 1500 μF with ESR Values of 13 mΩ

November 27, 2002

New Double-Sided, Metallized, Polypropylene Film Capacitor From Vishay Features Miniaturized Case Sizes: As Low as 4.0 mm Wide x 10.0 mm Long with 9.0-mm Height

November 11, 2002

Miniaturised ultra-long-life elcaps with green electrolyte save space in power applications

July 12, 2002

New Metallized Polyester Film Capacitor Provides High-Reliability Operation With Broad Selection of Small Case Sizes, Voltage Ratings

April 19, 2002

Low-Profile, Low-Voltage Power Factor Correction Tubular Capacitors With Industry-Low Diameter Provide Compact Design, High Reliability, and Increased Heat Dissipation

November 16, 2001

New Low-Inductance Metallized-Film Power Capacitors Provide Industry's Highest RMS Current Rating, Longer Guaranteed Lifetimes, and Exceptional Reliability

July 04, 2001

BCcomponents welcomes newest addition to family of snap-in capacitors

May 15, 2001

157 PUM-SI miniature snap-in electrolytic capacitor gives longer life at reduced cost

March 16, 2001

New Vishay MLCCs Are First On Market With X8R Dielectric, Maximum 150°C Rating

March 13, 2001

BCcomponents to upgrade 198 PHR capacitor range specifications by 30 %

October 03, 2000

BCcomponents at forefront of polypropylene film capacitor technology

June 21, 2000

Introducing BCcomponents' innovative 105 °C axial electrolytic capacitor for electronic lighting ballasts

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links