VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Axial>Aluminum (21 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (12):
  Ordering Info (3)
  Quality Info (1)
  Reference Data (1)
  Selector Guide (1)
  Technical Note (6)
Capacitors: Axial - Aluminum
TypeCapacitors, Fixed
TechnologyAluminum
BrandsVishay BCcomponents, Vishay Roederstein, Vishay Sprague

All 21 datasheets shown.
SeriesDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
021 ASMinfoAluminum Capacitors Axial Standard Miniature10 10 µF 6800 µF
100 1 µF 1000 µF
16 10 µF 6800 µF
25 47 µF
40 22 µF 4700 µF
6.3 1 µF 470 µF
63 0.47 µF 2200 µF
030/031 ASinfoAluminum Capacitors Axial Standard10 47 µF 680 µF
100 0.47 µF 47 µF
16 4.7 µF 470 µF
25 10 µF 330 µF
40 2.2 µF 220 µF
6.3 10 µF 1000 µF
63 1 µF 100 µF
041 - 043 ASHinfoAluminum Capacitors Axial Standard, High Voltage160 4.7 µF 220 µF
250 2.2 µF 100 µF
350 4.7 µF 68 µF
385 1 µF
400 6.8 µF
450
042/043 AMH-ELBinfoAluminum Capacitors Axial Miniature High Voltage for E.L.B.450 6.8 µF 33 µF
117 ASDinfoAluminum Capacitors Axial, Smallest Diameter10 6.8 µF 6.8 µF
16 4.7 µF 10 µF
25 3.3 µF 6.8 µF
40 2.2 µF 4.7 µF
6.3 10 µF 22 µF
63 0.47 µF 3.3 µF
118 AHTinfoAluminum Capacitors Axial High Temperature10 220 µF 10000 µF
100 4.7 µF 470 µF
16 220 µF 6800 µF
200 2.2 µF 100 µF
25 100 µF 4700 µF
40 47 µF 2200 µF
6.3 1000 µF 1500 µF
63 1 µF 1000 µF
119 AHT-DINinfoAluminum Capacitors Axial High Temperature, DIN-Based10 100 µF 4700 µF
100 4.7 µF 470 µF
16 47 µF 4700 µF
200 4.7 µF 10 µF
25 22 µF 2200 µF
40 47 µF
63 10 µF 1000 µF
120 ATCinfoAluminum Capacitors Axial High Temperature, High Ripple Current100 47 µF 470 µF
16 680 µF 6800 µF
25 470 µF 4700 µF
40 220 µF 2200 µF
63 100 µF 1000 µF
132/133 ALL-DINinfoAluminum Capacitors Axial Long-Life, DIN-Based10 220 µF 4700 µF
100 1 µF 470 µF
16 47 µF 4700 µF
160 2.2 µF 22 µF
25 22 µF 2200 µF
250 2.2 µF 10 µF
350 1 µF 4.7 µF
40 47 µF 2200 µF
63 4.7 µF 1000 µF
138 AMLinfoAluminum Capacitors Axial Miniature, Long-Life10 10 µF 6800 µF
100 1 µF 680 µF
16 10 µF 6800 µF
25
40 33 µF 3300 µF
50 10 µF 100 µF
6.3 100 µF 2200 µF
63 4.7 µF 1500 µF
30DinfoAluminum Capacitors + 105°C, Miniature, Axial Lead, General PurposeThrough Hole10 47 µF 2200 µF
100 4.7 µF 470 µF
16 33 µF 4700 µF
160 1.5 µF 100 µF
20 150 µF 3300 µF
200 1.2 µF 100 µF
25 22 µF 3300 µF
250 1 µF 47 µF
35 33 µF 2200 µF
40 15 µF
50 10 µF 1500 µF
6.3 150 µF 4700 µF
63 15 µF 1000 µF
75 12 µF
516Dinfo 0.47 µF 6800 µF
53DinfoAluminum Capacitors + 85°C, Tubular, Axial Lead, General PurposeThrough Hole16 6900 µF 10000 µF
200 350 µF 460 µF
25 2800 µF 11000 µF
250 56 µF 130 µF
35 1100 µF 8300 µF
400 100 µF 150 µF
50 1000 µF 5000 µF
63 2200 µF
600DinfoAluminum Capacitors, Miniature, Axial Lead, High ReliabilityThrough Hole 5 µF 250 µF
601DinfoAluminum Capacitors + 105°C, Tubular, Axial LeadThrough Hole300 12 µF 33 µF
6.3
604DinfoAluminum Capacitors 4-Terminal, Tubular, Axial LeadThrough Hole200 22 µF 47 µF
5
610DinfoAluminum Capacitors + 125 °C, Non-Polar, Miniature (Specials)Through Hole250 0.68 µF 680 µF
7
630DinfoAluminum Capacitors + 125°C, Miniature, Axial LeadThrough Hole3 6.8 µF 3900 µF
63
EBL/EGLinfoAluminum Capacitors, Axial Capacitor Style EBL/EGL, Solder Ring Termination as EGL03Through Hole10 220 µF 10000 µF
100 4.7 µF 470 µF
16 150 µF 6800 µF
200 4.7 µF 100 µF
25 100 µF 4700 µF
40 47 µF 2200 µF
6.3 1000 µF 1500 µF
63 1 µF 1000 µF
TVA ATOM®infoAluminum Capacitors, + 85 °C, Miniature, Axial LeadThrough Hole10 50 µF 5000 µF
100 10 µF 500 µF
150 1 µF 300 µF
16 25 µF 10000 µF
200 3 µF 100 µF
25 10 µF 5000 µF
250 4 µF 100 µF
30 20 µF 20 µF
300 1 µF 1 µF
35 500 µF 5500 µF
350 3 µF 100 µF
400 20 µF 20 µF
450 1 µF 100 µF
475 16 µF 16 µF
50 1 µF 5000 µF
500 20 µF 40 µF
6 200 µF 200 µF
600 10 µF 20 µF
63 1 µF 1 µF
Type TEinfoAluminum Capacitors, Littl-lytic®, Electrolytics, Dependable performance in industrial and electronic equipment with either transistor or modified electron-tube circuitsThrough Hole100 10 µF 33 µF
12 4.7 µF 220 µF
150 47 µF 100 µF
16 4.7 µF 220 µF
25 33 µF 330 µF
3 22 µF 1000 µF
50 0.47 µF 100 µF
6 33 µF 680 µF
SeriesDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account