|
|
|
|
| Capacitors: Axial - Military Qualified |
| Type | Capacitors, Fixed |
| Mounting | Through Hole |
| Brands | Vishay, Vishay Sprague |
|
| Series | Technology | Description | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |
| M39003/01/03/09 |  | Tantalum, Solid | Solid-Electrolyte Tantalex Capacitors, Military MIL-PRF-39003 Qualified, Styles CSR13, 21, 23 | 10 | 3.9 µF | 560 µF |
| 100 | 56 nF | 6.8 µF |
| 15 | 2.7 µF | 330 µF |
| 20 | 1.2 µF | 180 µF |
| 35 | 1.8 µF | 68 µF |
| 50 | 56 nF | 39 µF |
| 6 | 5.6 µF | 1000 µF |
| 75 | 0.1 µF | 15 µF |
| M39006/09/21/22/25/30/31 |  | Tantalum, Wet | Wet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 91 | 10 | 20 µF | 1500 µF |
| 100 | 2.5 µF | 120 µF |
| 125 | 1.7 µF | 82 µF |
| 15 | 15 µF | 1000 µF |
| 25 | 10 µF | 680 µF |
| 30 | 8 µF | 560 µF |
| 50 | 5 µF | 330 µF |
| 6 | 30 µF | 2200 µF |
| 60 | 4 µF | 270 µF |
| 75 | 3.5 µF | 220 µF |
| 8 | 25 µF | 1800 µF |
| Series | Technology | Description | Voltage (V) | Capacitance (min) | Capacitance (max) |
|
|  |