VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Axial>Ceramic (3 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (8):
  Construction (1)
  Markings (1)
  Reference Data (1)
  Tape and Reel Info (1)
  Technical Note (4)
Capacitors: Axial - Ceramic
TypeCapacitors, Fixed
MountingThrough Hole
BrandsVishay, Vishay BCcomponents, Vishay Cera-Mite

All 3 datasheets shown.
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
Mono - AxialinfoCeramic Multilayer: LeadedDipped Axial Multilayer Ceramic Capacitors100 10 pF 0.1 µF
50 1 µF
Mono-AxialinfoCeramic Multilayer: LeadedDipped Axial Multilayer Ceramic Capacitors for 200 - 500 Vdc200 33 pF 47 nF
500 33 nF
..AC..., ..AE..., ..AZ...infoCeramic, Singlelayer: High VoltageHigh Voltage Capacitors with Axial Leads10000 180 pF 3.3 nF
3000 470 pF 10 nF
5000 390 pF 6.8 nF
7000 220 pF 5 nF
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account