VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Axial>Low ESR (2 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (5):
  Technical Note (4)
  Promotional Material (1)
Capacitors: Axial - Low ESR
TypeCapacitors, Fixed
MountingThrough Hole
BrandsVishay Sprague, Vishay Tansitor

All 2 datasheets shown.
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
550DinfoTantalum, SolidSolid-Electrolyte TANTALEX Capacitors for High Frequency Power Supplies10 82 µF 220 µF
15 56 µF 150 µF
20 27 µF 100 µF
35 8.2 µF 47 µF
50 5.6 µF 22 µF
6 150 µF 330 µF
STinfoTantalum, WetSuperTan® Wet Tantalum Capacitors with Hermetic Seal, FEATURES: Very High Capacitance, 10 to 1800µF, 25 to 125VDC, -55°C to + 125°C, Very Low ESR and High Ripple Current100 15 µF 220 µF
125 10 µF 150 µF
25 120 µF 1800 µF
30 100 µF 1500 µF
50 68 µF 680 µF
60 47 µF 560 µF
75 33 µF 470 µF
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account