VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Axial>Wet (8 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (6):
  Technical Note (3)
  Promotional Material (3)
Capacitors: Axial - Wet
TypeCapacitors, Fixed
TechnologyTantalum, Wet
MountingThrough Hole
BrandsVishay, Vishay Sprague, Vishay Tansitor

All 8 datasheets shown.
SeriesDescriptionVoltage (V)Capacitance (min)Capacitance (max)
109DinfoWet Tantalum Capacitors Sintered Anode TANTALEX Capacitors For Operation to + 125°C, Elastomer-Sealed10 20 µF 1500 µF
100 2.5 µF 86 µF
125 1.7 µF 56 µF
15 15 µF 1000 µF
25 10 µF 680 µF
30 7 µF 560 µF
50 4.5 µF 330 µF
6 68 µF 2200 µF
60 4 µF 270 µF
75 3.5 µF 220 µF
8 22 µF 680 µF
135DinfoWet Tantalum Capacitors, Axial, Tantalum-Case with Glass-to-Tantalum Hermetic Seal, for - 55°C to + 200°C Operation10 20 µF 1500 µF
100 2.5 µF 120 µF
125 1.7 µF 82 µF
15 15 µF 1000 µF
25 56 µF 680 µF
30 47 µF 560 µF
35 39 µF 370 µF
50 33 µF 330 µF
6 30 µF 2200 µF
60 27 µF 270 µF
68 180 µF 1800 µF
75 22 µF 220 µF
8 25 µF 850 µF
769D (CECC 30202-013)infoWet Tantalum Capacitors with Epoxy End-Fill, Sintered Anode, TANTALEX® Capacitor s CECC 30202-013 Approved10 20 µF 1500 µF
100 4.7 µF 120 µF
125 3.6 µF 82 µF
15 15 µF 1200 µF
20 82 µF 1000 µF
25 10 µF 820 µF
30 8 µF 680 µF
35 39 µF 560 µF
50 5 µF 390 µF
6 30 µF 2200 µF
60 4 µF 330 µF
75 6.8 µF 270 µF
8 25 µF 1800 µF
M39006/09/21/22/25/30/31infoWet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 9110 20 µF 1500 µF
100 2.5 µF 120 µF
125 1.7 µF 82 µF
15 15 µF 1000 µF
25 10 µF 680 µF
30 8 µF 560 µF
50 5 µF 330 µF
6 30 µF 2200 µF
60 4 µF 270 µF
75 3.5 µF 220 µF
8 25 µF 1800 µF
MTPinfoWet Tantalum Capacitors Subminiature, Axial Leads10 10 µF 330 µF
15 22 µF 220 µF
20 6.8 µF 150 µF
30 6 µF 120 µF
35 4.7 µF 100 µF
50 4 µF 78 µF
6 15 µF 470 µF
60 3.3 µF 68 µF
MTPHinfoWet Tantalum Capacitors10 33 µF 330 µF
15 22 µF 220 µF
20 15 µF 150 µF
30 10 µF 120 µF
35 100 µF
50 6.8 µF 78 µF
6 47 µF 470 µF
60 4.7 µF 68 µF
STinfoSuperTan® Wet Tantalum Capacitors with Hermetic Seal, FEATURES: Very High Capacitance, 10 to 1800µF, 25 to 125VDC, -55°C to + 125°C, Very Low ESR and High Ripple Current100 15 µF 220 µF
125 10 µF 150 µF
25 120 µF 1800 µF
30 100 µF 1500 µF
50 68 µF 680 µF
60 47 µF 560 µF
75 33 µF 470 µF
STAinfoWet Tantalum Capacitors with Hermetic Seal10 330 µF 3300 µF
15 150 µF 2700 µF
6 470 µF 4700 µF
SeriesDescriptionVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account