| DCMKP |  | Film, Polypropylene, Metallized | Capacitors for Power Electronics | 1000 | 1100 | | 1000 µF | 1000 µF |
| 130 µF |
| 1300 | 90 µF | 710 µF |
| 1550 | 65 µF | 520 µF |
| 1750 | 50 µF | 390 µF |
| 2000 | 35 µF | 310 µF |
| 2200 | 30 µF | 250 µF |
| 880 | 200 µF | 510 µF |
| GLI |  | Film, Polypropylene, Metallized | GLI Metallized Film Power Capacitor | | | | 15 µF | 230 µF |
| GLI......A |  | Film, Polypropylene, Metallized | GLI . . . A Metallized Film Power Capacitor | | | | 15 µF | 230 µF |
| GMKP |  | Film, Polypropylene, Metallized | Standard Capacitors in Cylindrical Casing, Oil Impregnated, Self-healing, With Fuse, Type GMKP | | | | 16 µF | 400 µF |
| GMKPg 10.0/128.6µF |  | Film, Polypropylene, Metallized | MKP-DC Filter Capacitors, Rectangular Case, Type GMKPg10.0/128.6µF | | 10000 | | 128.6 µF | 128.6 µF |
| GMKPg 1000-42uF |  | Film, Polypropylene, Metallized | MKP-HC, High Current Capacitors, Type GMKPg1000-42µF | | | | 42 µF | 42 µF |
| GMKPg 1100-220 IBY |  | Film, Polypropylene, Metallized | MKP-DC Filter Capacitors, Tubular Case, Type GMKPg110-220IBY | | 1100 | | 200 µF | 200 µF |
| GMKPg 1200-300 IBY |  | Film, Polypropylene, Metallized | MKP-DC Filter Capacitors, Tubular Case, Type GMKPg1200-300IBY | | | | 300 µF | 300 µF |
| GMKPg 4.05/1000µF |  | Film, Polypropylene, Metallized | MKP-DC Filter Capacitors, Rectangular Case, Type GMKPg4.05/1000µF | | | | 1000 µF | 1000 µF |
| GMKPg 450/18/37.5 |  | Film, Polypropylene, Metallized | MKP-DC Filter Capacitors, Rectangular Case 37.5 mm, GMKPg450/18/37.5 | | | | 18 µF | 18 µF |
| GMKPg 900-500 IBY |  | Film, Polypropylene, Metallized | MKP-DC Filter Capacitors, Tubular Case, Type GMKPg900-500IBY | | | | 500 µF | 500 µF |
| GTO 2940-12RP |  | Film, Polypropylene, Metallized | GTO Clamping Capacitors, Self-healing, Segmented, Type GTO2940-12RP | | | | 12 µF | 12 µF |
| HDMKP |  | Film, Polypropylene, Metallized | Capacitors For Power Electronics | | | | 40 µF | 950 µF |
| KMPK/KA |  | Film, Polypropylene, Metallized | Standard Capacitors in Cylindrical Casing, Oil Impregnated, Self-healing, With Fuse, Type KMKP/KA | | | | 15 µF | 100 µF |
| PhMKP 250-200 IBR/X |  | Film, Polypropylene, Metallized | MKP-AC-Filter Capacitors, Dry, Self-healing, Without Fuse | | 250 | 4 | 200 µF | 200 µF |
| PhMKP 250-600 IBR |  | Film, Polypropylene, Metallized | MKP-AC Filter Capacitors, Tubular Case, without Fuse, Type PhMKP250-600IBR | | 250 | 11.8 | 600 µF | 600 µF |
| PhMKP g 250/14/37.5 |  | Film, Polypropylene, Metallized | MKP-AC Filter Capacitors, Rectangular Case 37.5 mm, Type PhMKPg250/14/37.5 | | 250 | 0.3 | 14 µF | 14 µF |
| PhMKPg 1400-33IB |  | Film, Polypropylene, Metallized | MKP-AC Filter Capacitors, Tubular Case, with Fuse, Type PhMKPg1400-33IB | | 1400 | 20 | 33 µF | 33 µF |
| PhMKPg 440-1248uF/3 |  | Film, Polypropylene, Metallized | MKP-AC Filter Capacitors, Rectangular Case, Type PhMKPg440-1248µF/3 | | 440 | 76 | 416 µF | 416 µF |
| PhMKPg 440.3.30 |  | Film, Polypropylene, Metallized | MKP-AC Filter Capacitors, Tubular Case, with Fuse, Type PhMKPg440.3.30 | | 440 | 30 | 164.4 µF | 164.4 µF |
| ER |  | Film, Polypropylene, Polyester | DC Filter Capacitors Type ER | | 1000 | | 25 µF | 0 pF |
| 10000 | 15 µF |
| 1500 | 12 µF |
| 2000 |
| 3000 | 20 µF |
| 4000 |
| 5000 |
| 6000 | 12 µF |
| 8000 | 15 µF |
| Series | Technology | Description | Case (EIA & Mil) | Voltage (V) | Qn (kVAr) | Capacitance (min) | Capacitance (max) |